|
FWC06B5TV1B |
FWC06B7TV1B |
FWC07B7TV1B |
FWC08B7TV1B |
FWC09B7TV1B |
FWC07B5TV1B |
FWC08B5TV1B |
FWC09B5TV1B |
Cooling capacity (standard conditions) |
Sensible capacity 2-pipe |
Low |
kW |
2.8 (1) |
|
|
|
|
3.3 (1) |
3.5 (1) |
4.1 (1) |
|
|
High |
kW |
4.2 (1) |
|
|
|
|
4.7 (1) |
5.7 (1) |
6.5 (1) |
|
Total capacity 2-pipe |
Low |
kW |
3.9 (1) |
|
|
|
|
4.5 (1) |
4.8 (1) |
5.4 (1) |
|
|
High |
kW |
5.5 (1) |
|
|
|
|
6.1 (1) |
7.2 (1) |
8.1 (1) |
Heating capacity (standard conditions) |
Capacity 2-pipe |
Low |
kW |
4.8 (2) |
|
|
|
|
5.5 (2) |
5.8 (2) |
7.0 (2) |
|
|
High |
kW |
6.8 (2) |
|
|
|
|
7.7 (2) |
9.2 (2) |
10.6 (2) |
Power input |
Low |
kW |
0.034 |
|
|
|
|
0.037 |
0.039 |
0.045 |
|
High |
kW |
0.045 |
|
|
|
|
0.054 |
0.077 |
0.107 |
Dimensions |
Unit |
Height |
Mm |
288 |
288 |
288 |
288 |
288 |
288 |
288 |
288 |
|
|
Width |
Mm |
840 |
840 |
840 |
840 |
840 |
840 |
840 |
840 |
|
|
Depth |
Mm |
840 |
840 |
840 |
840 |
840 |
840 |
840 |
840 |
Weight |
Unit |
kg |
26 |
26 |
26 |
26 |
26 |
26 |
26 |
26 |
Fan |
Air flow rate |
Low |
m³/h |
|
720 |
840 |
888 |
1,044 |
|
|
|
|
|
High |
m³/h |
|
1,062 |
1,236 |
1,518 |
1,776 |
|
|
|
Total sound power level |
Low |
dBA |
31.0 |
|
|
|
|
33.0 |
36.0 |
40.0 |
|
High |
dBA |
43.0 |
|
|
|
|
47.0 |
53.0 |
57.0 |
Sound pressure level |
Low |
dBA |
21.0 |
21 |
22 |
24 |
28 |
22.0 |
24.0 |
28.0 |
|
High |
dBA |
29.0 |
24 |
28 |
32 |
37 |
33.0 |
39.0 |
43.0 |
|
Super high |
dBA |
|
29 |
33 |
39 |
43 |
|
|
|
Water flow |
Water pressure drop |
Cooling |
High |
kPa |
15 |
|
|
|
|
18 |
24 |
30 |
|
|
Heating |
High |
kPa |
17 |
|
|
|
|
22 |
29 |
37 |
Piping connections |
Water |
Inlet |
|
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
|
|
Outlet |
|
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
|
Drain |
OD |
Mm |
VP25 (External dia.32, internal dia. 25) |
VP25 (External dia.32, internal dia. 25) |
VP25 (External dia.32, internal dia. 25) |
VP25 (External dia.32, internal dia. 25) |
VP25 (External dia.32, internal dia. 25) |
VP25 (External dia.32, internal dia. 25) |
VP25 (External dia.32, internal dia. 25) |
VP25 (External dia.32, internal dia. 25) |
Control systems |
Infrared remote control |
|
BRC7E532F, BRC7E533F |
BRC7E532F, BRC7E533F |
BRC7E532F, BRC7E533F |
BRC7E532F, BRC7E533F |
|
|
|
|
Wired remote control |
|
BRC315D7 |
BRC315D7 |
BRC315D7 |
BRC315D7 |
|
|
|
Standard Accessories |
Installation and operation manual |
1 |
|
|
|
|
1 |
1 |
1 |
|
Installation guide |
1 |
|
|
|
|
1 |
1 |
1 |
|
Drain hose |
1 |
|
|
|
|
1 |
1 |
1 |
|
Metal clamp for drain hose |
1 |
|
|
|
|
1 |
1 |
1 |
|
Washer for hanger bracket |
8 |
|
|
|
|
8 |
8 |
8 |
|
Screws |
4 |
|
|
|
|
4 |
4 |
4 |
|
O ring |
2 |
|
|
|
|
2 |
2 |
2 |
|
Insulation |
4 |
|
|
|
|
4 |
4 |
4 |
Power supply |
Phase |
|
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
220-240 |
220-240 |
220-240 |
220-240 |
220-240 |
220-240 |
220-240 |
220-240 |
Notes |
(1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
|
(2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C |
Heating: 2 pipe: air 20°CDB; entering water 50°C |
Heating: 2 pipe: air 20°CDB; entering water 50°C |
Heating: 2 pipe: air 20°CDB; entering water 50°C |
Heating: 2 pipe: air 20°CDB; entering water 50°C |
(2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C |
(2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C |
(2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C |
|
(3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C |
Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
(3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C |
(3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C |
(3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C |
|
(4) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
Height includes switch box |
Height includes switch box |
Height includes switch box |
Height includes switch box |
(4) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
(4) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
(4) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |