Round flow cassette

Round Flow - FWC-BT

BLDC fan motor unit for ceiling mounting. 360° air discharge

FWC-BT

Product Features

  • 360° air discharge ensures uniform air flow and temperature distribution
  • Modern style decoration panel in white (RAL9010)
  • Optional fresh air intake
  • Comfortable horizontal air discharge ensures draughtfree operation and prevents ceiling soiling
  • Possibility to shut 1 or 2 flaps for easy installation in corners
  • Standard drain pump with 850mm lift increases flexibility and installation speed