Round flow cassette

Round Flow - FWC-BF

BLDC fan motor unit for ceiling mounting. 360° air discharge

FWC-BF

Product Features

  • 360° air discharge ensures uniform air flow and temperature distribution
  • Modern style decoration panel in white (RAL9010)
  • Optional fresh air intake
  • Comfortable horizontal air discharge ensures draughtfree operation and prevents ceiling soiling
  • Possibility to shut 1 or 2 flaps for easy installation in corners
  • Standard drain pump with 850mm lift increases flexibility and installation speed
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
Data books