Concealed ceiling unit with medium ESP

FWB-BT

AC fan motor unit for horizontal concealed mounting

FWB-BT

Product Features

  • Compact dimensions, can easily be mounted in a narrow ceiling void (unit height: 240mm)
  • Drain pan to collect the condensate from: heat exchanger and regulating valves
  • 7-speed electrical motors (with thermal protection on windings)
  • All 7 speeds pre-wired in the factory in the terminal block of the switch box
  • The air filter can easily be removed for cleaning
  • 3, 4 or 6 stage row cooling coil