FWA05AT | FWA02AT | FWA10AT | FWA06AT | FWA07AT | FWA04AT | FWA01AT | FWA08AT | FWA03AT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Cooling capacity (standard conditions) | Sensible capacity 2-pipe | Low | kW | 2.72 | 1.15 | 6.01 | 3.38 | 4.15 | 2.07 | 1.03 | 4.52 | 1.35 | |
High | kW | 4.11 | 2.01 | 8.70 | 4.97 | 5.83 | 3.18 | 1.55 | 6.64 | 2.63 | |||
Super high | kW | 4.18 | 2.07 | 8.89 | 5.22 | 6.14 | 3.34 | 1.65 | 6.82 | 2.71 | |||
Total capacity 2-pipe | Low | kW | 3.56 | 1.53 | 7.86 | 4.53 | 5.19 | 2.75 | 1.36 | 5.81 | 1.87 | ||
High | kW | 5.21 | 2.60 | 11.04 | 6.47 | 7.12 | 4.12 | 2.00 | 8.28 | 3.48 | |||
Super high | kW | 5.28 | 2.66 | 11.26 | 6.76 | 7.46 | 4.30 | 2.12 | 8.49 | 3.57 | |||
Heating capacity (standard conditions) | Capacity 2-pipe | Low | kW | 3.98 | 1.61 | 8.79 | 4.85 | 6.28 | 3.00 | 1.46 | 6.71 | 1.91 | |
High | kW | 6.13 | 2.97 | 12.95 | 7.28 | 8.90 | 4.69 | 2.27 | 9.99 | 3.81 | |||
Super high | kW | 6.24 | 3.06 | 13.26 | 7.66 | 9.38 | 4.92 | 2.44 | 10.28 | 3.93 | |||
Power input | Low | kW | 0.07 | 0.04 | 0.23 | 0.12 | 0.17 | 0.05 | 0.04 | 0.17 | 0.05 | ||
High | kW | 0.105 | 0.059 | 0.286 | 0.159 | 0.209 | 0.072 | 0.042 | 0.219 | 0.072 | |||
Super high | kW | 0.110 | 0.059 | 0.288 | 0.163 | 0.216 | 0.075 | 0.042 | 0.222 | 0.073 | |||
Dimensions | Unit | Height | Mm | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | |
Width | Mm | 590 | 590 | 590 | 590 | 590 | 590 | 590 | 590 | 590 | |||
Depth | Mm | 1,010 | 735 | 1,820 | 1,210 | 1,400 | 1,010 | 705 | 1,560 | 875 | |||
Weight | Unit | kg | 24.0 | 18.0 | 47.0 | 30.0 | 40.0 | 24.0 | 17.0 | 41.0 | 21.0 | ||
Casing | Colour | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | |||
Total sound power level | Low | dBA | 45 | 36 | 52 | 46 | 50 | 40 | 37 | 47 | 38 | ||
High | dBA | 58 | 51 | 64 | 61 | 62 | 52 | 44 | 60 | 54 | |||
Super high | dBA | 59 | 52 | 65 | 63 | 63 | 53 | 46 | 62 | 56 | |||
Sound pressure level | Low | dBA | 34 | 25 | 41 | 35 | 39 | 29 | 26 | 36 | 27 | ||
High | dBA | 47 | 40 | 53 | 50 | 51 | 41 | 33 | 49 | 43 | |||
Super high | dBA | 48 | 41 | 54 | 52 | 52 | 42 | 35 | 51 | 45 | |||
Water flow | Cooling | Low | l/h | 610 | 263 | 1,347 | 776 | 890 | 472 | 232 | 995 | 320 | |
High | l/h | 892 | 445 | 1,892 | 1,109 | 1,220 | 705 | 342 | 1,420 | 596 | |||
Super high | l/h | 906 | 456 | 1,930 | 1,159 | 1,278 | 737 | 363 | 1,455 | 612 | |||
Heating | High | l/h | 892 | 445 | 1,892 | 1,109 | 1,220 | 705 | 342 | 1,420 | 596 | ||
Low | l/h | 610 | 263 | 1,347 | 776 | 890 | 472 | 232 | 995 | 320 | |||
Super high | l/h | 906 | 456 | 1,930 | 1,159 | 1,278 | 737 | 363 | 1,455 | 612 | |||
Water pressure drop | Cooling | Low | kPa | 12 | 6 | 17 | 21 | 7 | 8 | 4 | 9 | 9 | |
High | kPa | 24 | 14 | 32 | 40 | 12 | 16 | 8 | 17 | 28 | |||
Super high | kPa | 24 | 15 | 33 | 43 | 14 | 17 | 9 | 18 | 29 | |||
Heating | Low | kPa | 10 | 4 | 12 | 15 | 5 | 6 | 3 | 6 | 6 | ||
High | kPa | 24 | 13 | 25 | 34 | 11 | 14 | 8 | 14 | 24 | |||
Super high | kPa | 25 | 14 | 26 | 37 | 12 | 16 | 9 | 15 | 26 | |||
Piping connections | Water | Inlet | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | ||
Outlet | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | ||||
Drain | OD | Mm | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | ||
Power supply | Type | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | |||
Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
Current input | Low | A | 0.29 | 0.18 | 1.00 | 0.53 | 0.74 | 0.24 | 0.16 | 0.75 | 0.22 | ||
High | A | 0.46 | 0.26 | 1.26 | 0.70 | 0.92 | 0.32 | 0.18 | 0.96 | 0.32 | |||
Super high | A | 0.48 | 0.26 | 1.26 | 0.72 | 0.95 | 0.33 | 0.18 | 0.97 | 0.32 |