Specifications Table for FWA-AF

FWA08AF FWA10AF FWA04AF FWA02AF FWA03AF FWA01AF FWA06AF FWA07AF FWA05AF
Cooling capacity (standard conditions) Sensible capacity 4-pipe Low kW 4.52 6.01 2.00 1.15 1.33 1.01 3.36 4.13 2.63
    High kW 6.64 8.50 3.17 2.03 2.54 1.49 4.88 5.72 3.96
    Super high kW 6.82 8.69 3.30 2.07 2.61 1.59 5.08 6.05 3.99
  Total capacity 4-pipe Low kW 5.81 7.86 2.67 1.53 1.84 1.33 4.51 5.17 3.46
    High kW 8.28 10.81 4.10 2.61 3.37 1.93 6.36 6.99 5.03
    Super high kW 8.49 11.03 4.26 2.66 3.46 2.06 6.60 7.36 5.07
Heating capacity (standard conditions) Capacity 4-pipe Low kW 6.65 8.58 3.07 1.77 2.05 1.57 4.83 6.11 3.83
    High kW 9.08 11.39 4.46 2.75 3.49 2.15 6.56 7.93 5.35
    Super high kW 9.29 11.60 4.61 2.84 3.57 2.27 6.79 8.29 5.38
Power input Low kW 0.17 0.22 0.05 0.04 0.05 0.04 0.12 0.17 0.07
  High kW 0.215 0.273 0.076 0.058 0.073 0.042 0.149 0.206 0.105
  Super high kW 0.219 0.276 0.075 0.059 0.072 0.043 0.155 0.208 0.107
Dimensions Unit Height mm 253 253 253 253 253 253 253 253 253
    Width mm 590 590 590 590 590 590 590 590 590
    Depth mm 1,560 1,820 1,010 735 875 705 1,210 1,400 1,010
Weight Unit kg 43.0 50.0 26.0 19.0 22.0 18.0 31.0 42.0 26.0
Casing Colour   Metal Metal Metal Metal Metal Metal Metal Metal Metal
Fan Air flow rate Low m³/h 990 1,309 405 230 251 204 697 940 563
    High m³/h 1,623 2,063 712 447 548 321 1,126 1,425 954
    Super high m³/h 1,683 2,127 749 469 568 349 1,191 1,537 964
Total sound power level Low dBA 48 53 40 37 38 38 48 50 45
  High dBA 61 64 52 51 54 44 61 62 58
  Super high dBA 62 65 53 52 56 46 63 63 59
Sound pressure level Low dBA 37 42 29 26 27 27 37 39 34
  High dBA 50 53 41 40 43 33 50 51 47
  Super high dBA 51 54 42 41 45 35 52 52 48
Water flow Cooling Low l/h 995 1,347 458 263 315 229 773 886 592
    High l/h 1,420 1,852 703 448 577 331 1,089 1,199 862
    Super high l/h 1,455 1,890 729 456 592 352 1,131 1,262 868
  Heating High l/h 884 1,108 434 268 340 210 637 772 520
    Low l/h 647 833 298 172 199 154 469 594 372
    Super high l/h 904 1,128 448 276 348 221 659 808 524
  Water pressure drop Cooling Low kPa 9 17 7 6 9 4 21 7 11
      High kPa 17 31 15 14 26 8 39 12 22
      Super high kPa 18 32 17 15 28 9 41 13 23
    Heating Low kPa 17 30 15 4 6 3 41 13 23
      High kPa 13 17 7 4 5 3 10 12 8
      Super high kPa 24 42 25 8 14 5 61 18 33
Allowed water temperature Cooling Min. °C 3 3 3 3 3 3 3 3 3
    Max. °C 90.0 90.0 90.0 90.0 90.0 90.0 90.0 90.0 90.0
  Heating Min. °C 3.00 3.00 3.00 3.00 3.00 3.00 3.00 3.00 3.00
    Max. °C 90.000 90.000 90.000 90.000 90.000 90.000 90.000 90.000 90.000
Piping connections Water Inlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
    Outlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
  Drain OD mm R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4"
Power supply Type   220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Current input Low A 0.73 0.96 0.22 0.18 0.22 0.17 0.51 0.73 0.29
  High A 0.94 1.20 0.33 0.26 0.32 0.18 0.65 0.90 0.46
  Super high A 0.96 1.21 0.33 0.26 0.32 0.19 0.68 0.91 0.47