FVXS25FV1B FVXS35FV1B FVXS50FV1B
Casing Colour   White White White
Dimensions Unit Height mm 600 600 600
    Width mm 700 700 700
    Depth mm 210 210 210
  Packed unit Height mm 696 696 696
    Width mm 786 786 786
    Depth mm 286 286 286
Weight Unit kg 14 14 14
  Packed unit kg 18 18 18
Heat exchanger Length mm 510 510 510
  Rows Quantity   2 2 2
  Fin pitch mm 1.2 1.2 1.2
  Stages Quantity   22 22 22
  Tube type   ø6.35 Hi-XU ø6.35 Hi-XU ø6.35 Hi-XU
  Fin Type   Multi slit fin Multi slit fin Multi slit fin
Fan Type   Turbo fan Turbo fan Turbo fan
  Quantity   1 1
  Air flow rate Cooling High m³/min 8.2 8.5 10.7
      High cfm 290    
      Low m³/min 4.8 4.9 7.8
      Low cfm 169    
      Silent operation m³/min 4.1 4.5 6.6
      Silent operation cfm 145    
    Heating High m³/min 8.8 9.4 11.8
      High cfm 311    
      Low m³/min 5.0 5.2 8.5
      Low cfm 177    
      Silent operation m³/min 4.4 4.7 7.1
      Silent operation cfm 155    
      Nom. cfm 290    
      Nom. m³/min 8.2 8.5 10.7
    Heating Nom. cfm 244    
      Nom. m³/min 6.9 7.3 10.1
Fan motor Quantity   1 1
  Model   D48D-28 D48D-28 D48D-28
  Speed Steps   5 + silent, + auto 5 5
    Cooling High rpm 640 650 800
      Medium rpm 520 530 700
      Low rpm 400 410 600
      Silent operation rpm 360 380 520
    Heating High rpm 680 700 850
      Medium rpm 550 560 740
      Low rpm 420 420 630
      Silent operation rpm 380 390 540
  Output High W 48 48 48
Sound power level Cooling dBA 52 52 60
  Heating dBA 52 52 60
Sound pressure level Cooling High dBA 38 39 44
    Low dBA 26 27 36
    Silent operation dBA 23 24 32
  Heating High dBA 38 39 45
    Low dBA 26 27 36
    Silent operation dBA 23 24 32
    Nom. dBA 32 33 40
  Heating Nom. dBA 32 33 40
Refrigerant Type   R-410A R-410A R-410A
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 9.52 12.7
  Drain   20 20 20
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Removable / washable / mildew proof Removable / washable / mildew proof Removable / washable / mildew proof
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC452A1 ARC452A1 ARC452A1
Power input - 50Hz Cooling Nom. kW 0.015 0.015 0.027
  Heating Nom. kW 0.017 0.017 0.034
Standard Accessories Installation manual 1 1 1
  Operation manual 1 1 1
  Wireless remote control 1 1 1
  Batteries 2 2 2
  Remote control holder 1 1 1
  Drain hose 1 1 1
  Air purification filter 2 1 1
  Thermal insulation tape 2 2 2
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Current Nominal running current (RLA) - 50Hz Cooling A 0.14 (1), 0.13 (2), 0.12 (3) 0.14 (1), 0.13 (2), 0.12 (3) 0.17
    Heating A 0.15 (1), 0.14 (2), 0.13 (3) 0.15 (1), 0.14 (2), 0.13 (3) 0.19
Current - 50Hz Maximum running current A     0.20
  Zmax List   No requirements No requirements
Wiring connections - 50Hz For power supply Quantity     3
    Remark   3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 4 for interunit wiring (earth wire included)
Notes (1) - 220V (1) - 220V  
  (2) - 230V (2) - 230V  
  (3) - 240V (3) - 240V  
  (4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.