Specifications Table for FVXS-F / RXS-L

FVXS25FV1B / RXS25L2V1B FVXS35FV1B / RXS35L2V1B FVXS50FV1B / RXS50L2V1B
Poff (Off mode) W 14.0 14.0  
Cooling Psb (Standby mode cooling) W 14.0 14.0  
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25  
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 2.50 3.50  
    Annual energy consumption kWh 152 219  
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.74 5.60  
    D Condition (20°C - 27/19) Pdc kW 1.49 1.50  
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 11.41 11.01  
    C Condition (25°C - 27/19) Pdc kW 1.41 1.65  
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 9.09 7.94  
    A Condition (35°C - 27/19) Pdc kW 2.50 3.50  
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 4.12 3.30  
    B Condition (30°C - 27/19) Pdc kW 1.84 2.58  
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 6.56 5.26  
  Heating (Average climate) Annual energy consumption kWh 798 1,033  
    Pdesign kW 2.60 2.90  
    Required back up heating cap at design conditions kW 0.37 0.50  
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A+ A  
    TBivalent Pdh (declared heating cap) kW 2.30 2.57  
      Tbiv (bivalent temperature) °C -7 -7  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.76 2.42  
    C Condition (7°C) Pdh (declared heating cap) kW 1.08 1.02  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 5.98 4.80  
    TOL Tol (temperature operating limit) °C -15 -15  
      Pdh (declared heating cap) kW 2.09 2.12  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 2.31 1.96  
    A Condition (-7°C) Pdh (declared heating cap) kW 2.30 2.57  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.76 2.42  
    D Condition (12°C) Pdh (declared heating cap) kW 1.26 1.19  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 7.16 6.35  
    B Condition (2°C) Pdh (declared heating cap) kW 1.40 1.56  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.80 4.11  
Cooling capacity Nom. Btu/h 8,500 11,900  
  Min. kW 1.3 1.4 1.4
  Nom. kcal/h 2,150 3,010  
  Max. kW 3.0 3.8 5.6
  Min. kcal/h 1,120 1,200  
  Min. Btu/h 4,400 4,800  
  Nom. kW 2.5 3.5 5.0
  Max. Btu/h 10,200 13,000  
  Max. kcal/h 2,580 3,270  
Pck (Crankcase heater mode) W 0.0 0.0  
Nominal efficiency Annual energy consumption kWh 285 (0.000) 510 (0.000) 775
  Energy labeling Directive Heating A A  
  Nominal efficiency-=-Cop 4.39 3.43  
Heating Heating-=-Heating cdh degradation heating 0.25 0.25  
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 12.7
  Drain OD mm 20.0 20.0 20
  Heat insulation Both liquid and gas pipes Both liquid and gas pipes  
Heating capacity Min. Btu/h 4,400 4,800  
  Nom. Btu/h 11,600 15,400  
  Max. kcal/h 3,870 4,300  
  Max. Btu/h 15,400 17,100  
  Nom. kW 3.4 4.5 5.8
  Min. kW 1.3 1.4 1.4
  Nom. kcal/h 2,920 3,870  
  Min. kcal/h 1,120 1,200  
  Max. kW 4.5 5.0 8.1
Pto (Thermostat off) W 40.0 40.0  
Power input Cooling Min. kW 0.300 0.300  
    Nom. kW 0.570 1.020  
    Max. kW 0.920 1.250  
  Heating Max. kW 1.390 1.880  
    Min. kW 0.290 0.310  
    Nom. kW 0.770 1.190  
Cold season included Yes Yes  
Current Nominal running current (RLA) - 50Hz Heating A 4.5 (2), 4.3 (3), 4.1 (4) 5.9 (2), 5.6 (3), 5.4 (4)  
    Cooling A 3.5 (2), 3.3 (3), 3.2 (4) 4.9 (2), 4.7 (3), 4.5 (4)  
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  220V 220V (2) - 220V
  230V 230V (3) - 230V
  240V 240V (4) - 240V
  Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (5) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (6) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (7) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Nominal efficiency EER       3.23
  COP       3.63
  Energy labeling Directive Cooling       A
    Heating       A
Space cooling Capacity Pdesign kW     5.00
  Energy efficiency class       A+
  SEER       5.89
  Annual energy consumption kWh/a     297
Space heating (Average climate) Capacity Pdesign kW     4.20
  Energy efficiency class       A
  SCOP/A       3.80
  Annual energy consumption kWh/a     1,546