FVXS25FV1B / RXS25K3V1B FVXS25FV1B / RXS25K2V1B FVXS35FV1B / RXS35K2V1B FVXS50FV1B / RXS50K2V1B
Poff (Off mode) W 20.0   20.0 20.0
Cooling Psb (Standby mode cooling) W 20.0   20.0 20.0
  Cooling-=-Cooling cdc degradation cooling 0.25   0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 2.50   3.50 5.00
    Annual energy consumption kWh 186   248 317
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 4.71   4.93 5.53
    D Condition (20°C - 27/19) Pdc kW 1.84   1.80 2.23
      power input kW       0.20
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 10.08   9.83 10.90
    C Condition (25°C - 27/19) power input kW       0.30
      Pdc kW 1.73   1.71 2.37
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 8.10   7.73 7.96
    A Condition (35°C - 27/19) power input kW       1.47
      Pdc kW 2.50   3.50 5.00
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 4.08   3.27 3.40
    B Condition (30°C - 27/19) Pdc kW 1.84   2.58 3.69
      power input kW       0.70
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 6.50   5.21 5.29
  Heating (Average climate) Annual energy consumption kWh 830   1,060 1,853
    Pdesign kW 2.60   2.90 4.80
    Required back up heating cap at design conditions kW 0.48   0.57 0.86
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A+   A A
    TBivalent Pdh (declared heating cap) kW 2.30   2.57 4.25
      Power input kW       2.04
      Tbiv (bivalent temperature) °C -7   -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.65   2.33 2.08
    C Condition (7°C) Pdh (declared heating cap) kW 1.42   1.35 1.67
      Power input kW       0.35
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 5.85   5.02 4.75
    TOL Tol (temperature operating limit) °C -15   -15 -15
      Pdh (declared heating cap) kW 1.82   1.93 3.43
      Power input kW       1.93
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 2.23   1.89 1.78
    A Condition (-7°C) Pdh (declared heating cap) kW 2.30   2.57 4.25
      Power input kW       2.04
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.65   2.33 2.08
    D Condition (12°C) Pdh (declared heating cap) kW 1.66   1.58 1.80
      Power input kW       0.31
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.95   6.10 5.82
    B Condition (2°C) Power input kW       0.69
      Pdh (declared heating cap) kW 1.41   1.56 2.59
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.80   4.11 3.77
Cooling capacity Nom. Btu/h 8,500 (2) 8,500 (3) 11,900 (2) 17,100 (2)
  Min. kW 1.3 1.3 1.4 1.4
  Nom. kcal/h 2,150 (2) 2,150 (3) 3,010 (2) 4,300 (2)
  Max. kW 3.0 3.0 3.8 5.6
  Min. kcal/h 1,120 1,120 1,200 1,200
  Min. Btu/h 4,400 4,400 4,800 4,800
  Nom. kW 2.5 (2) 2.5 (3) 3.5 (2) 5.0 (2)
  Max. Btu/h 10,200 10,200 13,000 19,100
  Max. kcal/h 2,580 2,580 3,270 4,820
Pck (Crankcase heater mode) W 0.0   0.0 0.0
Nominal efficiency Annual energy consumption kWh 285 (0.000) 285 (0.000) 510 (0.000) 775 (0.000)
  Energy labeling Directive Heating A A A A
  Nominal efficiency-=-Cop 4.39 4.39 3.43 3.23
Heating Heating-=-Heating cdh degradation heating 0.25   0.25 0.25
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5 12.7
  Drain OD mm 20.0 20 20.0 20.0
  Heat insulation Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Heating capacity Min. Btu/h 4,400 4,400 4,800 4,800
  Nom. Btu/h 11,600 (3) 11,600 (4) 15,400 (3) 19,800 (3)
  Max. kcal/h 3,870 4,300 4,300 6,970
  Max. Btu/h 15,400 17,100 17,100 27,600
  Nom. kW 3.4 (3) 3.4 (4) 4.5 (3) 5.8 (3)
  Min. kW 1.3 1.3 1.4 1.4
  Nom. kcal/h 2,920 (3) 2,920 (4) 3,870 (3) 4,990 (3)
  Min. kcal/h 1,120 1,120 1,200 1,200
  Max. kW 4.5 4.5 5.0 8.1
Pto (Thermostat off) W 80.0   80.0 80.0
Power input Cooling Min. kW 0.300 0.300 0.300 0.500
    Nom. kW 0.570 0.570 1.020 1.550
    Max. kW 0.920 0.920 1.250 2.000
  Heating Max. kW 1.390 1.390 1.880 2.600
    Min. kW 0.290 0.290 0.310 0.500
    Nom. kW 0.790 0.790 1.220 1.600
Cold season included Yes   Yes Yes
Current Nominal running current (RLA) - 50Hz Heating A 4.5 (4), 4.3 (5), 4.1 (6) 4.5 (5), 4.3 (6), 4.1 (7) 5.9 (4), 5.6 (5), 5.4 (6) 7.3 (4), 7.0 (5), 6.7 (6)
    Cooling A 3.5 (4), 3.3 (5), 3.2 (6) 3.5 (5), 3.3 (6), 3.2 (7) 4.9 (4), 4.7 (5), 4.5 (6) 7.2 (4), 6.8 (5), 6.6 (6)
Notes EER/COP according to Eurovent 2012, for use outside EU only Energy label: scale from A (most efficient) to G (less efficient) EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  220V Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m 220V 220V
  230V 220V 230V 230V
  240V 230V 240V 240V
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load 240V Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
    Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load