FVXM25FV1B / RXM25N5V1B9 FVXM25FV1B9 / RXM25N2V1B9 FVXM25FV1B / RXM25N2V1B9 FVXM35FV1B / RXM35N5V1B9 FVXM35FV1B / RXM35N2V1B9 FVXM35FV1B9 / RXM35N2V1B9 FVXM50FV1B / RXM50N2V1B9 FVXM50FV1B9 / RXM50N2V1B9
Indoor unit FVXM25FV1B FVXM25FV1B FVXM25FV1B FVXM35FV1B FVXM35FV1B FVXM35FV1B FVXM50FV1B FVXM50FV1B
Outdoor unit RXM25N5V1B9 RXM25N2V1B9 RXM25N2V1B9 RXM35N5V1B9 RXM35N2V1B9 RXM35N2V1B9 RXM50N2V1B9 RXM50N2V1B9
Cooling capacity Min. kW 1.30 1.30 1.30 1.40 1.40 1.40 1.40 1.40
  Min. Btu/h 4,435 4,435 4,435 4,776 4,776 4,776 4,776 4,776
  Min. kcal/h 1,117 1,117 1,117 1,203 1,203 1,203 1,203 1,203
  Nom. kW 2.50 2.50 2.50 3.50 3.50 3.50 5.00 5.00
  Nom. Btu/h 8,530 8,530 8,530 11,943 11,943 11,943 17,061 17,061
  Nom. kcal/h 2,150 2,150 2,150 3,009 3,009 3,009 4,299 4,299
  Max. kW 3.00 3.00 3.00 3.80 3.80 3.80 5.60 5.60
  Max. Btu/h 10,236 10,236 10,236 12,966 12,966 12,966 19,107 19,107
  Max. kcal/h 2,579 2,579 2,579 3,267 3,267 3,267 4,815 4,815
Heating capacity Min. kW 1.30 1.30 1.30 1.40 1.40 1.40 1.40 1.40
  Min. Btu/h 4,435 4,435 4,435 4,776 4,776 4,776 4,776 4,776
  Min. kcal/h 1,117 1,117 1,117 1,203 1,203 1,203 1,203 1,203
  Nom. kW 3.40 3.40 3.40 4.50 4.50 4.50 5.80 5.80
  Nom. Btu/h 11,601 11,601 11,601 15,355 15,355 15,355 19,790 19,790
  Nom. kcal/h 2,923 2,923 2,923 3,869 3,869 3,869 4,987 4,987
  Max. kW 4.50 4.50 4.50 5.00 5.00 5.00 8.10 8.10
  Max. Btu/h 15,354 15,354 15,354 17,060 17,060 17,060 27,638 27,638
  Max. kcal/h 3,869 3,869 3,869 4,299 4,299 4,299 6,964 6,964
Power input Cooling Nom. kW 0.60 0.60 0.60 1.09 1.09 1.09 1.55 1.55
  Heating Nom. kW 0.77 0.77 0.77 1.19 1.19 1.19 1.60 1.60
Nominal efficiency EER   4.20 4.20 4.20 3.21 3.21 3.21 3.23 3.23
  COP   4.42 4.42 4.42 3.78 3.78 3.78 3.63 3.63
  Annual energy consumption kWh 298 298 298 545 545 545 773 773
  Energy labeling Directive Cooling   A A A A A A A A
    Heating   A A A A A A A A
Space cooling Capacity Pdesign kW 2.50 2.50 2.50 3.50 3.50 3.50 5.00 5.00
  Energy efficiency class   A++ A++ A++ A++ A++ A++ A++ A++
  SEER   7.20 7.20 7.20 6.43 6.43 6.43 6.80 6.80
  Annual energy consumption kWh/a 120 120 120 190 190 190 257 257
  A Condition (35°C - 27/19) Pdc kW 2.50 2.50 2.50 3.50 3.50 3.50 5.00 5.00
    EERd   4.20 4.20 4.20 3.21 3.21 3.21 3.23 3.23
    Power input kW 0.60 0.60 0.60 1.09 1.09 1.09 1.55 1.55
  B Condition (30°C - 27/19) Pdc kW 1.84 1.84 1.84 2.58 2.58 2.58 3.68 3.68
    EERd   6.36 6.36 6.36 4.75 4.75 4.75 5.07 5.07
    Power input kW 0.29 0.29 0.29 0.54 0.54 0.54 0.73 0.73
  C Condition (25°C - 27/19) Pdc kW 1.17 1.17 1.17 1.68 1.68 1.68 2.38 2.38
    EERd   8.43 8.43 8.43 7.62 7.62 7.62 8.44 8.44
    Power input kW 0.14 0.14 0.14 0.22 0.22 0.22 0.28 0.28
  D Condition (20°C - 27/19) Pdc kW 0.98 0.98 0.98 0.95 0.95 0.95 2.29 2.29
    EERd   11.48 11.48 11.48 11.50 11.50 11.50 11.88 11.88
    Power input kW 0.09 0.09 0.09 0.08 0.08 0.08 0.19 0.19
Space heating (Average climate) Capacity Pdesign kW 2.40 2.40 2.40 2.90 2.90 2.90 4.20 4.20
  Energy efficiency class   A+ A+ A+ A+ A+ A+ A+ A+
  SCOP/A   4.56 4.56 4.56 4.00 4.00 4.00 4.00 4.00
  SCOPnet/A   4.59 4.59 4.59 4.03 4.03 4.03 4.01 4.01
  Pdh Heating capacity at -10° kW 2.23 2.23 2.23 2.40 2.40 2.40 2.23 2.23
  Annual energy consumption kWh/a 737 737 737 1,015 1,015 1,015 1,471 1,471
  Required back up heating cap at design conditions kW 0.17 0.17 0.17 0.50 0.50 0.50 1.97 1.97
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15 -15 -15
    Pdh (declared heating cap) kW 2.09 2.09 2.09 2.12 2.12 2.12 3.96 3.96
    COPd (declared COP)   2.24 2.24 2.24 1.94 1.94 1.94 1.82 1.82
    Power input kW 0.93 0.93 0.93 1.09 1.09 1.09 2.18 2.18
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7 -7 -7
    Pdh (declared heating cap) kW 2.12 2.12 2.12 2.57 2.57 2.57 3.72 3.72
    COPd (declared COP)   3.25 3.25 3.25 2.40 2.40 2.40 2.20 2.20
    Power input kW 0.65 0.65 0.65 1.07 1.07 1.07 1.69 1.69
  A Condition (-7°C) Pdh (declared heating cap) kW 2.12 2.12 2.12 2.57 2.57 2.57 3.72 3.72
    COPd (declared COP)   3.25 3.25 3.25 2.40 2.40 2.40 2.20 2.20
    Power input kW 0.65 0.65 0.65 1.07 1.07 1.07 1.69 1.69
  B Condition (2°C) Pdh (declared heating cap) kW 1.29 1.29 1.29 1.56 1.56 1.56 2.27 2.27
    COPd (declared COP)   4.39 4.39 4.39 4.03 4.03 4.03 4.32 4.32
    Power input kW 0.29 0.29 0.29 0.39 0.39 0.39 0.53 0.53
  C Condition (7°C) Pdh (declared heating cap) kW 0.83 0.83 0.83 1.03 1.03 1.03 1.80 1.80
    COPd (declared COP)   5.79 5.79 5.79 5.11 5.11 5.11 5.13 5.13
    Power input kW 0.14 0.14 0.14 0.20 0.20 0.20 0.35 0.35
  D Condition (12°C) Pdh (declared heating cap) kW 0.78 0.78 0.78 1.08 1.08 1.08 1.91 1.91
    COPd (declared COP)   7.27 7.27 7.27 7.24 7.24 7.24 6.25 6.25
    Power input kW 0.11 0.11 0.11 0.15 0.15 0.15 0.31 0.31
Space heating (Warm climate) Capacity Pdesignh kW 1.29 1.29 1.29 1.56 1.56 1.56 2.27 2.27
  Energy efficiency class   A+++ A+++ A+++ A+++ A+++ A+++ A++ A++
  SCOP   5.81 5.81 5.81 5.44 5.44 5.44 4.96 4.96
  SCOPnet   5.93 5.93 5.93 5.52 5.52 5.52 5.01 5.01
  Annual energy consumption kWh/a 311 311 311 402 402 402 641 641
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15 -15 -15
    Pdh (declared heating cap) kW 2.09 2.09 2.09 2.12 2.12 2.12 3.96 3.96
    COPd (declared COP)   2.24 2.24 2.24 1.94 1.94 1.94 1.82 1.82
    Power input kW 0.93 0.93 0.93 1.09 1.09 1.09 2.18 2.18
  TBivalent Tbiv (bivalent temperature) °C 2 2 2 2 2 2 2 2
    Pdh (declared heating cap) kW 1.29 1.29 1.29 1.56 1.56 1.56 2.27 2.27
    COPd (declared COP)   4.39 4.39 4.39 4.03 4.03 4.03 4.32 4.32
    Power input kW 0.29 0.29 0.29 0.39 0.39 0.39 0.53 0.53
  B Condition (2°C) Pdh (declared heating cap) kW 1.29 1.29 1.29 1.56 1.56 1.56 2.27 2.27
    COPd (declared COP)   4.39 4.39 4.39 4.03 4.03 4.03 4.32 4.32
    Power input kW 0.29 0.29 0.29 0.39 0.39 0.39 0.53 0.53
  C Condition (7°C) Pdh (declared heating cap) kW 0.83 0.83 0.83 1.03 1.03 1.03 1.80 1.80
    COPd (declared COP)   5.79 5.79 5.79 5.11 5.11 5.11 5.13 5.13
    Power input kW 0.14 0.14 0.14 0.20 0.20 0.20 0.35 0.35
  D Condition (12°C) Pdh (declared heating cap) kW 0.78 0.78 0.78 1.08 1.08 1.08 1.91 1.91
    COPd (declared COP)   7.27 7.27 7.27 7.24 7.24 7.24 6.25 6.25
    Power input kW 0.11 0.11 0.11 0.15 0.15 0.15 0.31 0.31
Power consumption in other than active mode Off mode POFF W 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0
  Standby mode Cooling PSB W 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0
    Heating PSB W 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0
  Thermostat-off mode PTO Cooling W 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0
      Heating W 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes Yes Yes Yes
Cold season included No No No No No No No No
Warm season included Yes Yes Yes Yes Yes Yes Yes Yes
Ecolabel logo No No No No No No No No
Eurovent Sound power level outdoor Cooling Nom. dBA 59 59 59 61 61 61 62 62
  Sound power level indoor Cooling Nom. dBA 52 52 52 52 52 52 57 57
  Piping length Cooling Measuring condition m 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.