FVXG25K2V1B / RXLG25M2V1B FVXG35K2V1B / RXLG35M2V1B
Indoor unit FVXG25K FVXG35K
Outdoor unit RXLG25M RXLG35M
Cooling capacity Min. kW 1.2 1.4
  Min. Btu/h 4,100 4,780
  Min. kcal/h 1,030 1,200
  Nom. kW 2.5 (2) 3.5 (2)
  Nom. Btu/h 8,530 (2) 11,940 (2)
  Nom. kcal/h 2,150 (2) 3,010 (2)
  Max. kW 5.1 5.6
  Max. Btu/h 17,400 19,100
  Max. kcal/h 4,380 4,810
Heating capacity Min. kW 1.0 (6) 1.1 (6)
  Min. Btu/h 3,400 (6) 3,750 (6)
  Min. kcal/h 860 (6) 950 (6)
  Nom. kW 4.5 (2) 5.6 (2)
  Nom. Btu/h 15,350 (2) 19,100 (2)
  Nom. kcal/h 3,870 (2) 4,810 (2)
  Max. kW 6.5, 3.5 (7) 7.0, 4.0 (7)
  Max. Btu/h 22,180 23,880
  Max. kcal/h 5,590 6,020
Power input Cooling Min. kW 0.250 0.250
    Nom. kW 0.710 (2) 1.020 (2)
    Max. kW 1.850 2.040
  Heating Min. kW 0.250 0.250
    Nom. kW 1.160 (2) 1.550 (2)
    Max. kW 1.840 2.350
Nominal efficiency EER   3.52 (1) 3.43 (1)
  COP   3.88 (1) 3.61 (1)
  Annual energy consumption kWh 355 510
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Capacity Pdesign kW 2.50 3.50
  Energy efficiency class   A++ A++
  SEER   6.99 6.59
  Annual energy consumption kWh/a 131 186
  A Condition (35°C - 27/19) Pdc kW 2.50 3.50
    EERd   3.52 3.43
    Power input kW 0.71 1.02
  B Condition (30°C - 27/19) Pdc kW 1.94 2.58
    EERd   8.08 5.80
    Power input kW 0.24 0.44
  C Condition (25°C - 27/19) Pdc kW 2.21 2.27
    EERd   10.07 9.45
    Power input kW 0.22 0.24
  D Condition (20°C - 27/19) Pdc kW 2.32 2.36
    EERd   11.18 10.54
    Power input kW 0.21 0.22
Space heating (Average climate) Capacity Pdesign kW 3.00 3.40
  Energy efficiency class   A+ A+
  SCOP/A   4.25 4.01
  SCOPnet/A   4.30 4.05
  Annual energy consumption kWh/a 988 1,187
  Required back up heating cap at design conditions kW 0.00 0.00
  TOL Tol (temperature operating limit) °C -25 -25
    Pdh (declared heating cap) kW 2.14 2.25
    COPd (declared COP)   2.41 2.35
    Power input kW 0.89 0.96
  TBivalent Tbiv (bivalent temperature) °C -10 -10
    Pdh (declared heating cap) kW 3.00 3.40
    COPd (declared COP)   2.35 2.11
    Power input kW 1.28 1.61
  A Condition (-7°C) Pdh (declared heating cap) kW 2.60 2.97
    COPd (declared COP)   2.72 2.39
    Power input kW 0.96 1.24
  B Condition (2°C) Pdh (declared heating cap) kW 1.58 1.81
    COPd (declared COP)   4.52 4.25
    Power input kW 0.35 0.43
  C Condition (7°C) Pdh (declared heating cap) kW 1.45 1.54
    COPd (declared COP)   5.39 5.22
    Power input kW 0.27 0.30
  D Condition (12°C) Pdh (declared heating cap) kW 1.71 1.82
    COPd (declared COP)   6.62 6.49
    Power input kW 0.26 0.28
Space heating (Cold climate) Capacity Pdesignh kW 4.30 4.90
  Energy efficiency class   A B
  SCOP/C   3.46 3.24
  SCOPnet/C   3.54 3.31
  Annual energy consumption kWh/a 2,611 3,175
  Required back up heating cap at design conditions kW 1.75 2.13
  TOL Tol (temperature operating limit) °C -25 -25
    Pdh (declared heating cap) kW 2.14 2.25
    COPd (declared COP)   2.41 2.35
    Power input kW 0.89 0.96
  TBivalent Tbiv (bivalent temperature) °C -15 -15
    Pdh (declared heating cap) kW 3.50 4.00
    COPd (declared COP)   1.95 2.00
    Power input kW 1.79 2.00
  A Condition (-15°C) Pdh (declared heating cap) kW 3.50 4.00
    COPd (declared COP)   1.95 2.00
    Power input kW 1.79 2.00
  A Condition (-7°C) Pdh (declared heating cap) kW 2.60 2.97
    COPd (declared COP)   2.72 2.39
    Power input kW 0.96 1.24
  B Condition (2°C) Pdh (declared heating cap) kW 1.58 1.81
    COPd (declared COP)   4.52 4.25
    Power input kW 0.35 0.43
  C Condition (7°C) Pdh (declared heating cap) kW 1.45 1.54
    COPd (declared COP)   5.39 5.22
    Power input kW 0.27 0.30
  D Condition (12°C) Pdh (declared heating cap) kW 1.71 1.82
    COPd (declared COP)   6.62 6.49
    Power input kW 0.26 0.28
Power consumption in other than active mode Crankcase heater mode PCK W 0.0 0.0
  Off mode POFF W 1.0 1.0
  Standby mode Cooling PSB W 1.0 1.0
    Heating PSB W 1.0 1.0
Pto (Thermostat off) W 60.0 60.0
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included Yes Yes
Warm season included No No
Ecolabel logo No No
Piping connections Drain OD mm 18 18
  Gas OD mm 9.5 9.5
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
  Liquid OD mm 6.35 6.35
Current Nominal running current (RLA) - 50Hz Cooling A 3.8 (3), 3.7 (4), 3.6 (5) 5.2 (3), 4.9 (4), 4.7 (5)
    Heating A 6.1 (3), 5.8 (4), 5.5 (5) 7.7 (3), 7.3 (4), 7.0 (5)
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (3) - 220V (3) - 220V
  (4) - 230V (4) - 230V
  (5) - 240V (5) - 240V
  (6) - For rated minimal heating capacity indoor unit fan set to SL tap (6) - For rated minimal heating capacity indoor unit fan set to SL tap
  (7) - Maximum heating capacity at -15°C outdoor temperature (7) - Maximum heating capacity at -15°C outdoor temperature