Specifications Table for FVXG-K / RXG-L

FVXG25K2V1B / RXG25L2V1B FVXG35K2V1B / RXG35L2V1B FVXG50K2V1B / RXG50L2V1B
Cooling capacity Min. kW 1.3 1.4 1.7
  Min. Btu/h 4,400 4,800 5,800
  Nom. kW 2.5 (3) 3.5 (3) 5.0 (3)
  Nom. Btu/h 8,500 (3) 11,900 (3) 17,100 (3)
  Max. kW 3.0 3.8 5.6
  Max. Btu/h 10,200 13,000 19,100
Heating capacity Min. kW 1.3 1.4 1.7
  Min. Btu/h 4,400 4,800 5,800
  Nom. kW 3.4 (4) 4.5 (4) 5.8 (4)
  Nom. Btu/h 11,600 (4) 15,400 (4) 19,800 (4)
  Max. kW 4.5 5.0 8.1
  Max. Btu/h 15,400 17,100 27,600
Power input Cooling Min. kW 0.30 0.31 0.45
    Nom. kW 0.54 0.94 1.51
    Max. kW 0.79 1.15 2.00
  Heating Min. kW 0.29 0.29 0.50
    Nom. kW 0.77 1.21 1.57
    Max. kW 1.27 1.46 2.66
Nominal efficiency EER   4.63 3.72 3.31
  COP   4.42 3.75 3.69
  Annual energy consumption kWh 270 470 755
  Energy labeling Directive Cooling   A A A
    Heating   A A A
Space cooling Capacity Pdesign kW 2.50 3.50 5.00
  Energy efficiency class   A++ A++ A
  SEER   6.53 6.48 5.41
  Annual energy consumption kWh/a 134 189 324
  A Condition (35°C - 27/19) Pdc kW 2.50 3.50 5.00
    EERd   4.36 3.56 3.13
    Power input kW 0.57 0.98 1.60
  B Condition (30°C - 27/19) Pdc kW 1.84 2.58 3.68
    EERd   7.08 5.70 5.01
    Power input kW 0.26 0.45 0.73
  C Condition (25°C - 27/19) Pdc kW 1.76 1.80 2.37
    EERd   8.42 8.47 7.67
    Power input kW 0.21 0.21 0.31
  D Condition (20°C - 27/19) Pdc kW 1.87 1.89 2.12
    EERd   10.49 10.24 10.67
    Power input kW 0.18 0.18 0.20
Space heating (Average climate) Capacity Pdesign kW 2.80 3.10 4.60
  Energy efficiency class   A++ A+ A+
  SCOP/A   4.65 4.00 4.18
  Annual energy consumption kWh/a 842 1,087 1,543
  Required back up heating cap at design conditions kW 0.50 0.61 0.84
  TOL Tol (temperature operating limit) °C -15 -15 -15
    Pdh (declared heating cap) kW 1.99 2.09 3.24
    COPd (declared COP)   2.35 1.95 2.03
    Power input kW 0.85 1.07 1.60
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7
    Pdh (declared heating cap) kW 2.48 2.74 4.07
    COPd (declared COP)   2.75 2.37 2.40
    Power input kW 0.90 1.16 1.70
  A Condition (-7°C) Pdh (declared heating cap) kW 2.48 2.74 4.07
    COPd (declared COP)   2.75 2.37 2.40
    Power input kW 0.90 1.16 1.70
  B Condition (2°C) Pdh (declared heating cap) kW 1.51 1.66 2.47
    COPd (declared COP)   5.12 4.32 4.38
    Power input kW 0.30 0.38 0.56
  C Condition (7°C) Pdh (declared heating cap) kW 1.45 1.36 1.62
    COPd (declared COP)   6.10 5.13 5.46
    Power input kW 0.24 0.27 0.30
  D Condition (12°C) Pdh (declared heating cap) kW 1.69 1.59 1.90
    COPd (declared COP)   7.24 6.25 6.72
    Power input kW 0.23 0.25 0.28
Power consumption in other than active mode Crankcase heater mode PCK W 0.0 0.0 0.0
  Off mode POFF W 1.0 1.0 20.0
  Standby mode Cooling PSB W 1.0 1.0 20.0
Pto (Thermostat off) W 60.0 60.0 60.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25
Cooling function included Yes Yes Yes
Heating function included Yes Yes Yes
Average climate included Yes Yes Yes
Cold season included No No No
Warm season included No No No
Piping connections Gas OD mm 9.5 9.5 12.7
  Liquid OD mm 6.35 6.35 6.35
Notes (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - Energy label: scale from A (most efficient) to G (less efficient)
  (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions)
  (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB
  (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (5) - 220V (5) - 220V (5) - 220V
  (6) - 230V (6) - 230V (6) - 230V
  (7) - 240V (7) - 240V (7) - 240V
  (8) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (8) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (8) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.