Specifications Table for FVQ-C

FVQ71CVEB FVQ100CVEB FVQ125CVEB FVQ140CVEB
Casing Colour   Fresh White Fresh White Fresh White Fresh White
Dimensions Unit Height mm 1,850 1,850 1,850 1,850
    Width mm 600 600 600 600
    Depth mm 270 350 350 350
Weight Unit kg 39 47 47 47
Fan Air flow rate Cooling High m³/min 18 28 28 30
      Nom. m³/min 16 25 26 28
      Low m³/min 14 22 24 26
    Heating High m³/min 18 28 28 30
      Nom. m³/min 16 25 26 28
      Low m³/min 14 22 24 26
Sound power level Cooling dBA 55 62 63 65
  Heating dBA 55 62 63 65
Sound pressure level Cooling High dBA 43 50 51 53
    Nom. dBA 41 47 48 51
    Low dBA 38 44 46 48
  Heating High dBA 43 50 51 53
    Nom. dBA 41 47 48 51
    Low dBA 38 44 46 48
Piping connections Liquid OD mm 9.52 9.52 9.52  
  Gas OD mm 15.9 15.9 15.9  
  Drain   I.D. 20/O.D. 26 I.D. 20/O.D. 26 I.D. 20/O.D. 26  
Control systems Wired remote control   BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B  
Power input Cooling Nom. kW 0.117 0.238 0.238  
  Heating Nom. kW 0.117 0.238 0.238  
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220
Piping connections Liquid OD mm       9.52
  Gas OD mm       15.9
  Drain         I.D. 20/O.D. 26