FVQ71CVEB / RZQSG71L3V1B FVQ100CVEB / RZQSG100L9V1B FVQ125CVEB / RZQSG125L9V1B FVQ140CVEB / RZQSG140L9V1B
Cooling capacity Nom. kW 6.8 9.5 12.0 13.4
Heating capacity Nom. kW 7.5 10.8 13.5 15.5
Power input Cooling Nom. kW 2.12 2.96 4.27 4.45
  Heating Nom. kW 2.08 2.99 3.96 4.54
Nominal efficiency EER   3.21 3.21 2.81 3.01
  COP   3.61 3.61 3.41 3.41
  Annual energy consumption kWh 1,060 (0.000) 1,480 (0.000) 2,135 (0.000) 2,225 (0.000)
  Energy labeling Directive Cooling   A A A  
    Heating   A A B  
Space cooling Energy efficiency class   A A A  
  Capacity Pdesign kW 6.80 9.50 12.00  
  SEER   5.50 5.50 5.50  
  Annual energy consumption kWh/a 433 605 764  
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50 12.00  
    EERd   3.21 3.21 2.81  
    Power input kW 2.12 2.96 4.28  
  B Condition (30°C - 27/19) Pdc kW 5.01 7.00 8.84  
    EERd   3.85 4.50 3.40  
    Power input kW 1.30 1.56 2.60  
  C Condition (25°C - 27/19) Pdc kW 3.52 4.60 5.69  
    EERd   6.49 6.44 7.26  
    Power input kW 0.54 0.72 0.79  
  D Condition (20°C - 27/19) Pdc kW 3.64 4.03 3.96  
    EERd   8.73 8.37 10.19  
    Power input kW 0.42 0.49 0.39  
Space heating (Average climate) Energy efficiency class   A A+ A  
  Capacity Pdesign kW 6.33 7.60 7.60  
  SCOP/A   3.86 4.01 3.85  
  SCOPnet/A   4.02 3.86  
  Annual energy consumption kWh/a 2,296 2,654 2,764  
  Required back up heating cap at design conditions kW 0.60 0.57 0.37  
  TOL Tol (temperature operating limit) °C -15 -15 -15  
    Pdh (declared heating cap) kW 5.96 7.54 8.07  
    COPd (declared COP)   1.72 2.03 2.15  
    Power input kW 3.46 3.72 3.76  
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7  
    Pdh (declared heating cap) kW 5.60 6.72 6.72  
    COPd (declared COP)   2.16 3.06 2.96  
    Power input kW   2.20 2.28  
  A Condition (-7°C) Pdh (declared heating cap) kW 5.60 6.72 6.72  
    COPd (declared COP)   2.16 3.06 2.96  
    Power input kW   2.20 2.28  
  B Condition (2°C) Pdh (declared heating cap) kW 4.07 4.96 5.13  
    COPd (declared COP)   3.83 3.82 3.66  
    Power input kW   1.30 1.41  
  C Condition (7°C) Pdh (declared heating cap) kW 2.88 3.02 3.18  
    COPd (declared COP)   6.06 5.52 5.37  
    Power input kW   0.55 0.60  
  D Condition (12°C) Pdh (declared heating cap) kW 3.27 3.45 3.64  
    COPd (declared COP)   6.90 6.49 6.36  
    Power input kW   0.54 0.58  
Power consumption in other than active mode Standby mode Cooling PSB W 7.0 7.0 7.0  
    Heating PSB W   7.0 7.0  
  Crankcase heater mode PCK W 0.0 0.0 0.0  
  Off mode POFF W 0.0 0.0 0.0  
Pto (Thermostat off) W 60.0 7.0 7.0  
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25  
Heating Cdh (Degradation heating)   0.25 0.25 0.25  
Cooling function included Yes Yes Yes  
Heating function included Yes Yes Yes  
Average climate included Yes Yes Yes  
Cold season included No No No  
Warm season included No No No  
Ecolabel logo No No No  
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load