FVQ71CVEB / RZQG71L7Y1B9 FVQ71CVEB / RZQG71L7V1B FVQ100CVEB / RZQG100L7V1B FVQ100CVEB / RZQG100L7Y1B FVQ125CVEB / RZQG125L7V1B FVQ125CVEB / RZQG125L7Y1B
Poff (Off mode) W 0.0 0.0 0.0 0.0 0.0 0.0
Cooling Psb (Standby mode cooling) W 7.0 7.0 9.0 9.0 9.0 9.0
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25 0.25 0.25 0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.00
    Annual energy consumption kWh 461.24 461.24 594.812 594.812 880.503 880.503
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.16 5.16 5.59 5.59 4.77 4.77
    D Condition (20°C - 27/19) Pdc kW 3.97 3.97 5.86 5.86 5.58 5.58
      power input kW 0.42 0.42 0.61 0.61 0.81 0.81
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 9.40 9.38 9.55 9.56 6.92 6.85
    C Condition (25°C - 27/19) power input kW 0.53 0.54 0.75 0.75 1.09 1.10
      Pdc kW 3.85 3.85 5.65 5.65 5.87 5.87
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 7.23 7.20 7.53 7.53 5.41 5.34
    A Condition (35°C - 27/19) power input kW 2.02 2.02 2.49 2.49 3.74 3.74
      Pdc kW 6.80 6.80 9.50 9.50 12.00 12.00
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.37 3.37 3.81 3.81 3.21 3.21
    B Condition (30°C - 27/19) Pdc kW 5.06 5.06 7.13 7.13 8.84 8.84
      power input kW 1.48 1.47 1.61 1.61 1.95 1.90
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 3.41 3.43 4.43 4.43 4.53 4.65
  Heating (Average climate) Annual energy consumption kWh 2,325.984 2,325.984 4,165 4,165 4,111 4,111
    Pdesign kW 6.33 6.33 11.30 11.30 11.30 11.30
    Required back up heating cap at design conditions kW 0.36 0.36 1.70 1.70 1.21 1.21
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A A A A A A
    TBivalent Pdh (declared heating cap) kW 5.60 5.60 10.00 10.00 10.00 10.00
      Power input kW 1.85 1.84 2.87 2.89 4.04 4.04
      Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 3.03 3.05 3.48 3.47 2.48 2.47
    C Condition (7°C) Pdh (declared heating cap) kW 2.90 2.91 4.11 4.12 4.70 4.70
      Power input kW 0.48 0.49 0.80 0.80 0.77 0.78
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 5.99 5.94 5.17 5.16 6.07 6.05
    TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15
      Pdh (declared heating cap) kW 6.59 6.59 8.94 8.93 10.23 10.23
      Power input kW 3.47 3.42 3.54 3.53 6.68 6.63
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.90 1.92 2.52 2.53 1.53 1.54
    A Condition (-7°C) Pdh (declared heating cap) kW 5.60 5.60 10.00 10.00 10.00 10.00
      Power input kW 1.85 1.84 2.87 2.89 4.04 4.04
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 3.03 3.05 3.48 3.47 2.48 2.47
    D Condition (12°C) Pdh (declared heating cap) kW 3.29 3.30 4.70 4.71 5.35 5.35
      Power input kW 0.48 0.49 0.78 0.79 0.77 0.77
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.85 6.78 5.98 5.97 6.98 6.96
    B Condition (2°C) Power input kW 1.33 1.33 1.94 1.94 3.67 1.92
      Pdh (declared heating cap) kW 4.60 4.61 6.27 6.29 7.08 7.08
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 3.46 3.46 3.24 3.25 1.93 3.68
Cooling capacity Nom. kW 6.8 6.8 9.5 9.5 12.0 12.0
Pck (Crankcase heater mode) W 0.0 0.0 0.0 0.0 0.0 0.0
Nominal efficiency Annual energy consumption kWh 1,010 (0.000) 1,010 (0.000) 1,245 (0.000) 1,245 (0.000) 1,870 (0.000) 1,870 (0.000)
  Energy labeling Directive Heating A A A A A A
  Nominal efficiency-=-Cop 3.37 3.37 3.81 3.81 3.21 3.21
Heating Psb (Standby mode heating) W 14.0 14.0 16.0 16.0 16.0 16.0
  Heating-=-Heating cdh degradation heating 0.25 0.25 0.25 0.25 0.25 0.25
Heating capacity Nom. kW 7.5 7.5 10.8 10.8 13.5 13.5
Pto (Thermostat off) W 60.0 60.0 135.0 135.0 135.0 135.0
Cold season included Yes Yes Yes Yes Yes Yes
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load