Specifications Table for FVA-A / RZQSG-L3/9V1

FVA71AMVEB / RZQSG71L3V1B FVA100AMVEB / RZQSG100L9V1B FVA125AMVEB / RZQSG125L9V1B FVA140AMVEB / RZQSG140L9V1B
Cooling capacity Nom. kW 6.80 9.50 12.00 13.40
  Nom. Btu/h 23,200 32,400 40,900 45,700
  Nom. kcal/h 5,847 8,169 10,318 11,522
Heating capacity Nom. kW 7.50 10.80 13.50 15.50
  Nom. Btu/h 25,600 36,900 46,100 52,900
  Nom. kcal/h 6,449 9,286 11,608 13,328
Power input Cooling Nom. kW 2.12 2.96 4.27 5.34
  Heating Nom. kW 2.08 2.99 3.96 4.55
Nominal efficiency EER   3.21 3.21 2.81 2.51
  COP   3.61 3.61 3.41 3.41
  Annual energy consumption kWh 1,059 1,480 2,135  
  Energy labeling Directive Cooling   A A C  
    Heating   A A B  
Space cooling Energy efficiency class   A A A  
  Capacity Pdesign kW 6.80 9.50 12.00 13.40
  SEER   5.50 5.50 5.50 5.31
  ηs,c %       209.31
  Annual energy consumption kWh/a 433 605 764 1,515
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50 12.00 13.40
    EERd   3.21 3.21 2.81 2.51
    Power input kW 2.12 2.96 4.27 5.34
  B Condition (30°C - 27/19) Pdc kW 5.01 7.00 8.84 9.87
    EERd   4.37 4.50 3.40 4.37
    Power input kW 1.15 1.56 2.60 2.24
  C Condition (25°C - 27/19) Pdc kW 3.52 4.60 5.69 6.35
    EERd   7.01 6.44 7.26 5.99
    Power input kW 0.50 0.71 0.78 1.05
  D Condition (20°C - 27/19) Pdc kW 3.64 4.03 3.96 5.81
    EERd   9.24 8.37 10.19 8.95
    Power input kW 0.39 0.48 0.39 0.65
Space heating (Average climate) Energy efficiency class   A A+ A  
  Capacity Pdesign kW 6.33 7.60 7.60 11.47
  SCOP/A   3.86 4.01 3.85 3.69
  SCOPnet/A   3.91 4.02 3.86 3.69
  ηs,h %       144.63
  Pdh Heating capacity at -10° kW 5.74 7.03 7.23 0.00
  Annual energy consumption kWh/a 2,297 2,654 2,764 4,350
  Required back up heating cap at design conditions kW 0.60 0.57 0.37 11.47
  TOL Tol (temperature operating limit) °C -15 -15 -15 -10
    Pdh (declared heating cap) kW 5.96 7.54 8.07 11.47
    COPd (declared COP)   1.72 2.03 2.15 1.76
    Power input kW 3.47 3.71 3.75 6.52
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -10
    Pdh (declared heating cap) kW 5.60 6.72 6.72 11.47
    COPd (declared COP)   2.23 3.06 2.96 1.76
    Power input kW 2.51 2.20 2.27 6.52
  A Condition (-7°C) Pdh (declared heating cap) kW 5.60 6.72 6.72 10.14
    COPd (declared COP)   2.23 3.06 2.96 2.15
    Power input kW 2.51 2.20 2.27 4.72
  B Condition (2°C) Pdh (declared heating cap) kW 4.07 4.96 5.13 6.17
    COPd (declared COP)   3.90 3.82 3.66 3.80
    Power input kW 1.04 1.30 1.40 1.62
  C Condition (7°C) Pdh (declared heating cap) kW 2.88 3.02 3.18 4.06
    COPd (declared COP)   6.12 5.52 5.37 4.80
    Power input kW 0.47 0.55 0.59 0.85
  D Condition (12°C) Pdh (declared heating cap) kW 3.27 3.45 3.64 4.74
    COPd (declared COP)   6.96 6.49 6.36 5.72
    Power input kW 0.47 0.53 0.57 0.83
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.000 0.000 0.000
    Heating PCK kW 0.000 0.000 0.000 0.000
  Off mode Cooling POFF kW 0.007 0.007 0.007 0.012
    Heating POFF kW 0.007 0.007 0.007 0.012
  Standby mode Cooling PSB kW 0.007 0.007 0.007 0.012
    Heating PSB kW 0.007 0.007 0.007 0.012
  Thermostat-off mode Cooling PTO kW 0.060 0.007 0.007 0.012
    Heating PTO kW 0.060 0.007 0.007 0.012
Indication if the heater is equipped with a supplementary heater (pair application)       No
Supplementary heater (pair application) Back-up capacity Heating elbu kW       0.00
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included No No No No
Eurovent Sound power level outdoor Cooling Nom. dBA 65 70 70  
  Sound power level indoor Cooling Nom. dBA 43 62 63  
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data