FVA100AMVEB / RZAG71M7Y1B FVA71AMVEB / RZAG71M7Y1B FVA100AMVEB / RZAG100M7Y1B FVA140AMVEB / RZAG100M7Y1B FVA125AMVEB / RZAG125M7Y1B FVA140AMVEB / RZAG140M7Y1B
Indoor unit FVA100AMVEB FVA71AMVEB FVA100AMVEB FVA140AMVEB FVA125AMVEB FVA140AMVEB
Outdoor unit RZAG71M7Y1B RZAG71M7Y1B RZAG100M7Y1B RZAG100M7Y1B RZAG125M7Y1B RZAG140M7Y1B
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 9.50 (1) 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 7.50 (2) 10.8 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class   A++ A++ A+ A++    
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.1 13.4
  SEER   6.41 6.37 6.00 6.43 6.41 6.12
  ηs,c %         253 242
  Annual energy consumption kWh/a 371 374 554 517 1,133 1,314
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.50 12.10 13.40
    EERd   4.20 3.63 4.25 4.14 3.25 2.91
    Power input kW 1.62 1.87 2.24 2.29 3.72 4.61
  B Condition (30°C - 27/19) Pdc kW 5.02 5.02 7.00 7.00 8.92 9.88
    EERd   5.90 5.62 4.85 5.46 5.25 5.00
    Power input kW 0.85 0.89 1.44 1.28 1.70 1.98
  C Condition (25°C - 27/19) Pdc kW 3.23 3.23 4.50 4.50 5.74 6.35
    EERd   7.64 7.63 6.90 7.47 6.89 6.70
    Power input kW 0.42 0.42 0.65 0.60 0.83 0.95
  D Condition (20°C - 27/19) Pdc kW 3.17 2.78 3.78 3.73 4.15 3.89
    EERd   9.53 10.41 9.41 9.91 11.21 10.39
    Power input kW 0.33 0.27 0.40 0.38 0.37 0.37
Space heating (Average climate) Energy efficiency class   A+ A+ A+ A+    
  Capacity Pdesign kW 4.70 4.70 7.80 7.80 9.52 9.52
  SCOP/A   4.05 4.05 4.20 4.05 4.15 3.94
  SCOPnet/A   4.05 4.05 4.20 4.05 4.15 3.94
  ηs,h %         163 155
  Annual energy consumption kWh/a 1,625 1,625 2,600 2,697 3,209 3,383
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10 -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80 7.80 9.52 9.52
    COPd (declared COP)   2.54 2.24 2.13 2.13 1.76 1.78
    Power input kW 1.85 2.10 3.66 3.66 5.41 5.35
  TBivalent Tbiv (bivalent temperature) °C -10 -10 -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80 7.80 9.52 9.52
    COPd (declared COP)   2.54 2.24 2.13 2.13 1.76 1.78
    Power input kW 1.85 2.10 3.66 3.66 5.41 5.35
  A Condition (-7°C) Pdh (declared heating cap) kW 4.16 4.16 6.90 6.90 8.42 8.42
    COPd (declared COP)   2.88 2.59 2.65 2.62 2.25 2.17
    Power input kW 1.44 1.60 2.60 2.64 3.74 3.88
  B Condition (2°C) Pdh (declared heating cap) kW 2.53 2.53 4.20 4.20 5.13 5.13
    COPd (declared COP)   4.16 4.15 4.49 4.33 4.44 4.24
    Power input kW 0.61 0.61 0.94 0.97 1.16 1.21
  C Condition (7°C) Pdh (declared heating cap) kW 2.19 2.04 3.47 3.53 3.48 3.30
    COPd (declared COP)   4.91 5.19 5.11 4.87 5.29 4.85
    Power input kW 0.45 0.39 0.68 0.72 0.66 0.68
  D Condition (12°C) Pdh (declared heating cap) kW 2.59 2.41 4.05 4.12 4.07 3.39
    COPd (declared COP)   6.09 6.32 6.26 5.98 6.46 5.99
    Power input kW 0.43 0.38 0.65 0.69 0.63 0.57
Power consumption in other than active mode Thermostat-off mode PTO Heating W         12 12
      Cooling W         0 0
  Standby mode Cooling PSB W 12 12 12 12 12 12
    Heating PSB W 12 12 12 12 12 12
  Crankcase heater mode PCK W 0 0 0 0 0 0
  Off mode POFF W 12 12 12 12 12 12
Pto (Thermostat off) W 12, 0 12, 0 12, 0 12, 0    
Indication if the heater is equipped with a supplementary heater (pair application)         No No
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes Yes
Cold season included No No No No No No
Warm season included No No No No No No
Ecolabel logo No No No No No No
Notes   Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal); level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal); level difference: 0m
    Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.   Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.