FUQ100CVEB / RZQG71L8Y1B FUQ71CVEB / RZQG71L8Y1B FUQ100CVEB / RZQG100L8Y1B FUQ125CVEB / RZQG125L8Y1B
Indoor unit FUQ100C FUQ71C   FUQ125C
Outdoor unit RZQG71L8Y1 RZQG71L8Y1   RZQG125L8Y1
Cooling capacity Nom. kW   6.8 9.5 12.0
Heating capacity Nom. kW   7.5 10.8 13.5
Power input Cooling Nom. kW   1.68 2.46 3.54
  Heating Nom. kW   1.84 2.73 3.95
Nominal efficiency EER   4.05 3.86 3.39
  COP   4.08 3.95 3.42
  Annual energy consumption kWh   840 1,230 1,770
  Energy labeling Directive Cooling   A A A
    Heating   A A B
Space cooling Energy efficiency class   A++ A++ A++ A+
  Capacity Pdesign kW 6.80 6.80 9.5 12
  SEER   6.50 6.42 6.11 5.61
  Annual energy consumption kWh/a 367 371 545 749
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.5 12
    EERd   4.07 4.07 4.08 3.4
    Power input kW 1.68 1.68 2.33 3.53
  B Condition (30°C - 27/19) Pdc kW 5.16 5.16 7.08 8.84
    EERd   4.61 4.61 4.52 4.28
    Power input kW 1.12 1.12 1.57 2.07
  C Condition (25°C - 27/19) Pdc kW 4.01 4.01 5.63 5.86
    EERd   8.64 8.64 7.87 6.8
    Power input kW 0.47 0.47 0.72 0.87
  D Condition (20°C - 27/19) Pdc kW 4.17 4.17 5.83 5.57
    EERd   11.43 11.43 10.08 8.76
    Power input kW 0.37 0.37 0.58 0.64
Space heating (Average climate) Energy efficiency class   A+ A+ A+ A+
  Capacity Pdesign kW 7.60 7.60 11.3 14.13
  SCOP/A   4.20 4.20 4.5 4.44
  SCOPnet/A   4,223.00 4.22 4.531 4.467
  Pdh Heating capacity at -10° kW   6.72    
  Annual energy consumption kWh/a 2,534 2,534 3,516 4,456
  Required back up heating cap at design conditions kW 0.88 0.88 1.67 1.88
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15
    Pdh (declared heating cap) kW 6.71 6.71 9 11.81
    COPd (declared COP)   2.12 2.12 2.71 2
    Power input kW 3.17 3.17 3.33 5.91
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7
    Pdh (declared heating cap) kW 6.72 6.72 10 12.5
    COPd (declared COP)   2.93 2.93 3.61 2.88
    Power input kW 2.30 2.30 2.78 4.35
  A Condition (-7°C) Pdh (declared heating cap) kW 6.72 6.72 10 12.5
    COPd (declared COP)   2.93 2.93 3.61 2.88
    Power input kW 2.30 2.30 2.78 4.35
  B Condition (2°C) Pdh (declared heating cap) kW 4.09 4.09 6.28 7.61
    COPd (declared COP)   3.76 3.76 3.93 4.05
    Power input kW 1.09 1.09 1.6 1.88
  C Condition (7°C) Pdh (declared heating cap) kW 2.91 2.91 4.13 4.89
    COPd (declared COP)   6.31 6.31 6.31 6.63
    Power input kW 0.47 0.47 0.66 0.74
  D Condition (12°C) Pdh (declared heating cap) kW 3.31 3.31 4.72 5.4
    COPd (declared COP)   7.32 7.32 7.36 7.83
    Power input kW 0.46 0.46 0.65 0.69
Pto (Thermostat off) W 7.0 7.0 9 9
Power consumption in other than active mode Standby mode Cooling PSB W 7.0      
    Heating PSB W 7.0      
  Crankcase heater mode PCK W 0.0      
  Off mode POFF W 0.0      
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included No No No No
Ecolabel logo No No No No
Eurovent Sound power level outdoor Cooling Nom. dBA   64    
  Sound power level indoor Cooling Nom. dBA   59    
Power consumption in other than active mode Standby mode Cooling PSB W   9.1 9 9
    Heating PSB W   9.1 9 9
  Crankcase heater mode PCK W   0.0 0 0
  Off mode POFF W   0.0 0 0
Notes   (1) - Annual energy consumption is according to Energy labeling directive 2002/31/EC (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
    (2) - SEER and SCOP are according to EN 14825 (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load