FUQ71CVEB / RR71B8W1B FUQ100CVEB / RR100B8W1B FUQ125CVEB / RR125B8W1B
Cooling capacity Nom. kW 7.1 (3) 10.0 (3) 12.2 (3)
Nominal efficiency Annual energy consumption kWh 1,325 (0.000) 1,890 (0.000) 2,285 (0.000)
  Energy labeling Directive Cooling D D D
  Nominal efficiency-=-Eer 2.68 2.65 2.67
Power input Cooling Nom. kW 2.65 3.78 4.57
Notes Energy label: scale from A (most efficient) to G (less efficient) Energy label: scale from A (most efficient) to G (less efficient) Energy label: scale from A (most efficient) to G (less efficient)
  Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions)
  Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m
  In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax
  European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A.
  system impedance system impedance system impedance
  Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  Short-circuit power Short-circuit power Short-circuit power
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load