FUA71AVEB / RZQSG71L3V1B FUA100AVEB / RZQSG100L9V1B FUA125AVEB / RZQSG125L9V1B
Cooling capacity Nom. kW 6.80 9.50 12.00
  Nom. Btu/h 23,200 32,400 40,900
  Nom. kcal/h 5,847 8,169 10,318
Heating capacity Nom. kW 7.50 10.80 13.50
  Nom. Btu/h 25,600 36,900 46,100
  Nom. kcal/h 6,449 9,286 11,608
Power input Cooling Nom. kW 2.12 2.96 4.53
  Heating Nom. kW 2.08 2.99 3.96
Nominal efficiency EER   3.21 3.21 2.65
  COP   3.61 3.61 3.41
  Annual energy consumption kWh 1,059 1,480 2,264
  Energy labeling Directive Cooling   A A D
    Heating   A A B
Space cooling Energy efficiency class   A+ A+ A
  Capacity Pdesign kW 6.80 9.50 12.00
  SEER   5.81 5.61 5.30
  Annual energy consumption kWh/a 410 593 793
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50 12.00
    EERd   3.21 3.21 2.65
    Power input kW 2.12 2.96 4.53
  B Condition (30°C - 27/19) Pdc kW 5.01 7.00 8.84
    EERd   3.86 3.73 3.01
    Power input kW 1.30 1.88 2.94
  C Condition (25°C - 27/19) Pdc kW 3.65 4.59 5.69
    EERd   7.91 7.23 7.33
    Power input kW 0.46 0.63 0.78
  D Condition (20°C - 27/19) Pdc kW 3.81 4.02 3.96
    EERd   10.81 9.63 10.43
    Power input kW 0.35 0.42 0.38
Space heating (Average climate) Energy efficiency class   A A+ A
  Capacity Pdesign kW 6.33 7.60 7.60
  SCOP/A   3.90 4.01 3.85
  SCOPnet/A   3.92 4.02 3.86
  Pdh Heating capacity at -10° kW 5.70 7.04 7.05
  Annual energy consumption kWh/a 2,273 2,654 2,764
  Required back up heating cap at design conditions kW 0.63 0.57 0.55
  TOL Tol (temperature operating limit) °C -15 -15 -15
    Pdh (declared heating cap) kW 5.87 7.56 7.60
    COPd (declared COP)   1.73 1.89 1.88
    Power input kW 3.39 4.00 4.04
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7
    Pdh (declared heating cap) kW 5.60 6.72 6.72
    COPd (declared COP)   2.45 2.69 2.62
    Power input kW 2.29 2.50 2.56
  A Condition (-7°C) Pdh (declared heating cap) kW 5.60 6.72 6.72
    COPd (declared COP)   2.45 2.69 2.62
    Power input kW 2.29 2.50 2.56
  B Condition (2°C) Pdh (declared heating cap) kW 3.46 4.13 4.14
    COPd (declared COP)   3.89 3.82 3.68
    Power input kW 0.89 1.08 1.13
  C Condition (7°C) Pdh (declared heating cap) kW 2.86 3.02 3.03
    COPd (declared COP)   5.41 5.56 5.26
    Power input kW 0.53 0.54 0.58
  D Condition (12°C) Pdh (declared heating cap) kW 3.25 3.44 3.46
    COPd (declared COP)   6.31 6.59 6.24
    Power input kW 0.52 0.52 0.55
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.000 0.000
    Heating PCK kW 0.000 0.000 0.000
  Off mode Cooling POFF kW 0.007 0.007 0.007
    Heating POFF kW 0.007 0.007 0.007
  Standby mode Cooling PSB kW 0.007 0.007 0.007
    Heating PSB kW 0.007 0.007 0.007
  Thermostat-off mode Cooling PTO kW 0.007 0.007 0.007
    Heating PTO kW 0.007 0.007 0.007
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25
Cooling function included Yes Yes Yes
Heating function included Yes Yes Yes
Average climate included Yes Yes Yes
Cold season included No No No
Warm season included No No No
Eurovent Sound power level outdoor Cooling Nom. dBA 65 70 70
  Sound power level indoor Cooling Nom. dBA 59 64 65
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data