FUA100AVEB / RZQSG100L8Y1B FUA125AVEB / RZQSG125L8Y1B
Indoor unit FUA100AVEB FUA125AVEB
Outdoor unit RZQSG100L8Y1 RZQSG125L8Y1
Cooling capacity Nom. kW 9.50 (1) 12.0 (1)
Heating capacity Nom. kW 10.8 (2) 13.5 (2)
Power input Cooling Nom. kW 2.96 (3) 4.53 (3)
  Heating Nom. kW 2.99 (3) 3.95 (3)
Nominal efficiency EER   3.21 (3) 2.65 (3)
  COP   3.61 (3) 3.41 (3)
  Annual energy consumption kWh 1,480 (0.000) 2,265 (0.000)
  Energy labeling Directive Cooling   A D
    Heating   A B
Space cooling Energy efficiency class   A+ A
  Capacity Pdesign kW 9.50 12.0
  SEER   5.61 5.30
  Annual energy consumption kWh/a 593 793
  A Condition (35°C - 27/19) Pdc kW 9.50 12.00
    EERd   3.21 2.65
    Power input kW 2.96 4.53
  B Condition (30°C - 27/19) Pdc kW 7.00 8.84
    EERd   3.73 3.01
    Power input kW 1.88 2.94
  C Condition (25°C - 27/19) Pdc kW 4.59 5.69
    EERd   7.23 7.33
    Power input kW 0.64 0.78
  D Condition (20°C - 27/19) Pdc kW 4.02 3.96
    EERd   9.63 10.43
    Power input kW 0.42 0.38
Space heating (Average climate) Energy efficiency class   A+ A
  Capacity Pdesign kW 7.60 7.60
  SCOP/A   4.01 3.85
  SCOPnet/A   4.02 3.86
  Pdh Heating capacity at -10° kW 7 7
  Annual energy consumption kWh/a 2,654 2,764
  Required back up heating cap at design conditions kW 0.560 0.550
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 7.56 7.60
    COPd (declared COP)   1.89 1.88
    Power input kW 4.00 4.05
  TBivalent Tbiv (bivalent temperature) °C -7 -7
    Pdh (declared heating cap) kW 6.72 6.72
    COPd (declared COP)   2.69 2.62
    Power input kW 2.50 2.57
  A Condition (-7°C) Pdh (declared heating cap) kW 6.72 6.72
    COPd (declared COP)   2.69 2.62
    Power input kW 2.50 2.57
  B Condition (2°C) Pdh (declared heating cap) kW 4.13 4.14
    COPd (declared COP)   3.82 3.68
    Power input kW 1.09 1.13
  C Condition (7°C) Pdh (declared heating cap) kW 3.02 3.03
    COPd (declared COP)   5.56 5.26
    Power input kW 0.55 0.58
  D Condition (12°C) Pdh (declared heating cap) kW 3.44 3.46
    COPd (declared COP)   6.59 6.24
    Power input kW 0.53 0.56
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.000
    Heating PCK kW 0.000 0.000
  Off mode Cooling POFF kW 0.000 0.000
    Heating POFF kW 0.000 0.000
  Standby mode Cooling PSB kW 0.007 0.007
    Heating PSB kW 0.007 0.007
  Thermostat-off mode Cooling PTO kW 0.007 0.007
    Heating PTO kW 0.007 0.007
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included No No
Warm season included No No
Ecolabel logo No No
Eurovent Sound power level outdoor Cooling Nom. dBA 69 70
  Sound power level indoor Cooling Nom. dBA 64 65
Notes Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only