Specifications Table for FUA-A / RZQG-L9V1

FUA100AVEB / RZQG71L9V1B FUA100AVEB9 / RZQG71L9V1B FUA71AVEB / RZQG71L9V1B FUA71AVEB9 / RZQG71L9V1B FUA100AVEB / RZQG100L9V1B FUA100AVEB9 / RZQG100L9V1B FUA71AVEB / FUA71AVEB / RZQG100L9V1B FUA71AVEB9 / FUA71AVEB9 / RZQG100L9V1B FUA125AVEB / RZQG125L9V1B FUA125AVEB9 / RZQG125L9V1B FUA71AVEB / FUA71AVEB / RZQG125L9V1B FUA71AVEB9 / FUA71AVEB9 / RZQG125L9V1B
Cooling capacity Nom. kW 6.80 6.80 6.80 6.80 9.50 9.50   9.50 12.00 12.00   12.00
Space cooling SEER   6.42 6.42 6.42 6.42 6.11 6.11 5.10 5.10 5.61 5.61 5.10 5.10
  Annual energy consumption kWh/a 371 371 371 371 545 545 652 652 749 749 824 824
  Capacity Pdesign kW 6.80 6.80 6.80 6.80 9.50 9.50 9.50 9.50 12.00 12.00 12.0 12.00
  Energy efficiency class   A++ A++ A++ A++ A++ A++ A A A+ A+ A A
Space heating (Average climate) Capacity Pdesign kW 7.60 7.60 7.60 7.60 11.30 11.30 11.3 11.30 14.13 14.13 12.7 12.71
  SCOP/A   4.20 4.20 4.20 4.20 4.50 4.50 3.80 3.80 4.44 4.44 3.80 3.80
  Energy efficiency class   A+ A+ A+ A+ A+ A+ A A A+ A+ A A
  Annual energy consumption kWh/a 2,534 2,534 2,534 2,534 3,516 3,516 4,164 4,164 4,456 4,456 4,683 4,683
Nominal efficiency EER   4.07 4.07 4.07 4.07 4.08 4.08   3.75 3.40 3.40   3.61
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.   (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.   (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.   (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.   (2) - See separate drawing for electrical data
Nominal efficiency Annual energy consumption kWh     835 835 1,164 1,164     1,765 1,765
  COP       4.08 4.08 3.95 3.95     3.42 3.42
  Energy labeling Directive Cooling       A A A A     A A
    Heating       A A A A     B B
Heating capacity Nom. kW     7.50 7.50 10.80 10.80     13.50 13.50
Notes     (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range     (3) - See separate drawing for operation range (3) - See separate drawing for operation range
      (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data     (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data