FUA100AVEB / RZQG71L8Y1B FUA71AVEB / RZQG71L8Y1B FUA100AVEB / RZQG100L8Y1B FUA125AVEB / RZQG125L8Y1B
Indoor unit   FUA71AVEB FUA100AVEB FUA125AVEB
Outdoor unit RZQG71L8Y1 RZQG71L8Y1 RZQG100L8Y1 RZQG125L8Y1
Cooling capacity Nom. kW   6.80 (1) 9.50 (1) 12.0 (1)
Heating capacity Nom. kW   7.50 (2) 10.8 (2) 13.5 (2)
Power input Cooling Nom. kW   1.68 (3) 2.46 (3) 3.54 (3)
  Heating Nom. kW   1.84 (3) 2.73 (3) 3.95 (3)
Nominal efficiency EER   4.05 (3) 3.86 (3) 3.39 (3)
  COP   4.08 (3) 3.95 (3) 3.42 (3)
  Annual energy consumption kWh   840 (0.000) 1,230 (0.000) 1,770 (0.000)
  Energy labeling Directive Cooling   A A A
    Heating   A A B
Space cooling Energy efficiency class   A++ A++ A++ A+
  Capacity Pdesign kW 6.80 6.80 9.50 12.0
  SEER   6.42 6.42 6.11 5.61
  Annual energy consumption kWh/a 371 371 545 749
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 12.00
    EERd   4.07 4.07 4.08 3.40
    Power input kW 1.68 1.68 2.33 3.53
  B Condition (30°C - 27/19) Pdc kW 5.16 5.16 7.08 8.84
    EERd   4.61 4.61 4.52 4.28
    Power input kW 1.12 1.12 1.57 2.07
  C Condition (25°C - 27/19) Pdc kW 4.01 4.01 5.63 5.86
    EERd   8.64 8.64 7.87 6.80
    Power input kW 0.47 0.47 0.72 0.87
  D Condition (20°C - 27/19) Pdc kW 4.17 4.17 5.83 5.57
    EERd   11.43 11.43 10.08 8.76
    Power input kW 0.37 0.37 0.58 0.64
Space heating (Average climate) Energy efficiency class   A+ A+ A+ A+
  Capacity Pdesign kW 7.60 7.60 11.3 14.1
  SCOP/A   4.20 4.20 4.50 4.44
  SCOPnet/A   4.22 4.22 4.53 4.47
  Pdh Heating capacity at -10° kW 6.72 7    
  Annual energy consumption kWh/a 2,534 2,534 3,516 4,456
  Required back up heating cap at design conditions kW 0.88 0.880 1.67 1.88
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15
    Pdh (declared heating cap) kW 6.71 6.71 9.00 11.81
    COPd (declared COP)   2.12 2.12 2.71 2.00
    Power input kW 3.17 3.17 3.33 5.91
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7
    Pdh (declared heating cap) kW 6.72 6.72 10.00 12.50
    COPd (declared COP)   2.93 2.93 3.61 2.88
    Power input kW 2.30 2.30 2.78 4.35
  A Condition (-7°C) Pdh (declared heating cap) kW 6.72 6.72 10.00 12.50
    COPd (declared COP)   2.93 2.93 3.61 2.88
    Power input kW 2.30 2.30 2.78 4.35
  B Condition (2°C) Pdh (declared heating cap) kW 4.09 4.09 6.28 7.61
    COPd (declared COP)   3.76 3.76 3.93 4.05
    Power input kW 1.09 1.09 1.60 1.88
  C Condition (7°C) Pdh (declared heating cap) kW 2.91 2.91 4.13 4.89
    COPd (declared COP)   6.31 6.31 6.31 6.63
    Power input kW 0.47 0.47 0.66 0.74
  D Condition (12°C) Pdh (declared heating cap) kW 3.31 3.31 4.72 5.40
    COPd (declared COP)   7.32 7.32 7.36 7.83
    Power input kW 0.46 0.46 0.65 0.69
Power consumption in other than active mode Off mode Cooling POFF kW   0.000 0.000 0.000
    Heating POFF kW   0.000 0.000 0.000
  Standby mode Cooling PSB kW   0.009 0.009 0.009
    Heating PSB kW   0.009 0.009 0.009
  Thermostat-off mode Cooling PTO kW   0.007 0.009 0.009
    Heating PTO kW   0.007 0.009 0.009
  Standby mode Cooling PSB W 9.1      
    Heating PSB W 9.1      
  Crankcase heater mode PCK W 0.00      
    POFF W 0.00      
Pto (Thermostat off) W 7.0      
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included No No No No
Ecolabel logo No No No No
Eurovent Sound power level outdoor Cooling Nom. dBA 64 64 66 67
  Sound power level indoor Cooling Nom. dBA 64 59 64 65
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW   0.000 0.000 0.000
    Heating PCK kW   0.000 0.000 0.000
Notes   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
    Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
    EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only