FUA71AVEB / RZAG71N7V1B FUA100AVEB / RZAG100N7V1B FUA125AVEB / RZAG125N7V1B
Cooling capacity Nom. kW 6.80 (1) 9.50 (1) 12.1 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2) 13.5 (2)
Space cooling Energy efficiency class   A++ A++  
  Capacity Pdesign kW 6.80 9.50 12.1
  SEER   7.02 6.42 6.39
  ηs,c %     253
  Annual energy consumption kWh/a 339 518 1,136
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50 12.10
    EERd   3.83 3.57 3.02
    Power input kW 1.77 2.66 4.00
  B Condition (30°C - 27/19) Pdc kW 5.03 7.03 8.91
    EERd   5.34 4.93 5.08
    Power input kW 0.94 1.43 1.76
  C Condition (25°C - 27/19) Pdc kW 3.20 4.46 5.74
    EERd   8.83 7.75 7.22
    Power input kW 0.36 0.58 0.79
  D Condition (20°C - 27/19) Pdc kW 2.59 3.36 3.23
    EERd   12.48 10.65 10.56
    Power input kW 0.21 0.32 0.31
Space heating (Average climate) Energy efficiency class   A+ A+  
  Capacity Pdesign kW 4.70 7.80 9.52
  SCOP/A   4.20 4.50 4.26
  SCOPnet/A   4.20 4.50 4.26
  ηs,h %     167
  Annual energy consumption kWh/a 1,567 2,427 3,129
  Required back up heating cap at design conditions kW 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10 -10
    Pdh (declared heating cap) kW 4.70 7.80 9.52
    COPd (declared COP)   2.58 2.62 1.97
    Power input kW 1.82 2.97 4.83
  TBivalent Tbiv (bivalent temperature) °C -10.0 -10.0 -10
    Pdh (declared heating cap) kW 4.70 7.80 9.52
    COPd (declared COP)   2.58 2.62 1.97
    Power input kW 1.82 2.97 4.83
  A Condition (-7°C) Pdh (declared heating cap) kW 4.14 6.86 8.43
    COPd (declared COP)   2.99 3.00 2.66
    Power input kW 1.38 2.29 3.17
  B Condition (2°C) Pdh (declared heating cap) kW 2.54 4.21 5.12
    COPd (declared COP)   4.27 4.53 4.31
    Power input kW 0.60 0.93 1.19
  C Condition (7°C) Pdh (declared heating cap) kW 1.80 2.73 3.29
    COPd (declared COP)   5.03 5.47 5.47
    Power input kW 0.36 0.50 0.60
  D Condition (12°C) Pdh (declared heating cap) kW 2.00 2.55 2.58
    COPd (declared COP)   6.00 6.76 6.18
    Power input kW 0.33 0.38 0.42
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.000 0.000
    Heating PCK kW 0.000 0.000 0.000
  Off mode Cooling POFF kW 0.009 0.009 0.009
    Heating POFF kW 0.009 0.009 0.009
  Standby mode Cooling PSB kW 0.009 0.009 0.009
    Heating PSB kW 0.009 0.009 0.009
  Thermostat-off mode Cooling PTO kW 0.005 0.005 0.005
    Heating PTO kW 0.013 0.013 0.013
Indication if the heater is equipped with a supplementary heater (pair application) No No No
Supplementary heater (pair application) Back-up capacity Heating elbu kW 0.0 0.0 0.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25
Cooling function included Yes Yes Yes
Heating function included Yes Yes Yes
Average climate included Yes Yes Yes
Cold season included No No No
Warm season included No No No
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.