FUA71AVEB / RZAG71M7Y1B FUA100AVEB / RZAG71M7Y1B FUA100AVEB / RZAG100M7Y1B FUA125AVEB / RZAG125M7Y1B
Indoor unit FUA71AVEB FUA100AVEB FUA100AVEB FUA125AVEB
Outdoor unit RZAG71M7Y1B RZAG71M7Y1B RZAG100M7Y1B RZAG125M7Y1B
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 9.50 (1) 12.1 (1)
Heating capacity Nom. kW 7.50 (2) 7.50 (2) 10.8 (2) 13.5 (2)
Space cooling Energy efficiency class   A++ A++ A++  
  Capacity Pdesign kW 6.80 6.80 9.50 12.1
  SEER   7.02 6.89 6.42 6.39
  ηs,c %       253
  Annual energy consumption kWh/a 339 345 518 1,136
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 12.10
    EERd   4.23 4.36 4.24 3.04
    Power input kW 1.61 1.56 2.24 3.98
  B Condition (30°C - 27/19) Pdc kW 5.02 5.02 7.00 8.92
    EERd   5.89 6.17 4.94 5.07
    Power input kW 0.85 0.81 1.42 1.76
  C Condition (25°C - 27/19) Pdc kW 3.23 3.23 4.50 5.74
    EERd   9.04 8.58 7.66 7.02
    Power input kW 0.36 0.38 0.59 0.82
  D Condition (20°C - 27/19) Pdc kW 3.13 3.11 4.20 3.84
    EERd   10.98 10.20 10.72 11.52
    Power input kW 0.28 0.30 0.39 0.33
Space heating (Average climate) Energy efficiency class   A+ A+ A+  
  Capacity Pdesign kW 4.70 4.70 7.80 9.52
  SCOP/A   4.20 4.28 4.50 4.26
  SCOPnet/A   4.20 4.28 4.50 4.26
  ηs,h %       167
  Annual energy consumption kWh/a 1,567 1,537 2,427 3,129
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80 9.52
    COPd (declared COP)   2.39 2.64 2.29 1.83
    Power input kW 1.97 1.78 3.41 5.19
  TBivalent Tbiv (bivalent temperature) °C -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80 9.52
    COPd (declared COP)   2.39 2.64 2.29 1.83
    Power input kW 1.97 1.78 3.41 5.19
  A Condition (-7°C) Pdh (declared heating cap) kW 4.16 4.16 6.90 8.42
    COPd (declared COP)   2.75 2.98 2.81 2.32
    Power input kW 1.52 1.40 2.46 3.62
  B Condition (2°C) Pdh (declared heating cap) kW 2.53 2.53 4.20 5.13
    COPd (declared COP)   4.29 4.38 4.76 4.55
    Power input kW 0.59 0.58 0.88 1.13
  C Condition (7°C) Pdh (declared heating cap) kW 2.08 2.17 2.85 3.50
    COPd (declared COP)   5.33 5.24 5.29 5.32
    Power input kW 0.39 0.41 0.54 0.66
  D Condition (12°C) Pdh (declared heating cap) kW 2.51 2.57 3.33 4.08
    COPd (declared COP)   6.62 6.57 6.73 6.92
    Power input kW 0.38 0.39 0.50 0.59
Power consumption in other than active mode Thermostat-off mode PTO Heating W       12
      Cooling W       0
  Standby mode Cooling PSB W 12 12 12 12
    Heating PSB W 12 12 12 12
  Crankcase heater mode PCK W 0 0 0 0
  Off mode POFF W 12 12 12 12
Pto (Thermostat off) W 12, 0 12, 0 12, 0  
Indication if the heater is equipped with a supplementary heater (pair application)       No
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included No No No No
Ecolabel logo No No No No
Notes Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal); level difference: 0m
  Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.