Specifications Table for FTYNV-A

FTYNV20AV1 FTYNV25AV1 FTYNV35AV1 FTYNV50AV1 FTYNV60AV1
Dimensions Unit Height mm 265 265 275 298 315
    Width mm 790 790 845 940 1,007
    Depth mm 174 174 180 200 219
Weight Unit kg 8.5 9 10 13 15.5
Fan Air flow rate Cooling High m³/min 7 8.3 10.5 14.2 20.8
      Low m³/min 5.5 6 7.2 10.8 15.8
      Silent operation m³/min 4.3 5 5.5 9.2 13.3
      Nom. m³/min 6.2 6.9 8.8 13 18.3
Sound power level Cooling dBA 47 46 49 52 53
Sound pressure level Cooling High dBA 40 39 42 45 46
    Low dBA 35 33 36 39 40
    Silent operation dBA 32 30 33 35 35
    Nom. dBA 37 36 39 42 43
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.52 9.52 12.7 12.7 15.9
Power supply Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240