Wall mounted unit

FTYNV-A

FTYNV-A

Product Features

  • The infrared remote control is user friendly and equipped with a timer function that enables you to programme the unit to start or stop at your desired time.
  • Turbo mode allows to rapidly heat up or cool down the room in a couple of minutes (20-25-50-60 class)
  • 24 hour timer can be set to start heating or cooling anytime during a 24 hour period
  • Vertical auto swing moves the discharge flaps up and down for efficient air and temperature distribution throughout the room
  • Flat, stylish front panel blends easily within any interior décor and is easier to clean
  • Energy efficient units: full range A class energy labels

Benefits

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Comfortable sleeping mode

    Comfortable sleeping mode

    Increased comfort function that follows a specific temperature fluctuation rhythm.

  • Vertical auto swing

    Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.

  • Auto fan speed

    Auto fan speed

    Automatically selects the necessary fan speed to reach or maintain the set temperature.

  • Fan speed steps

    Fan speed steps

    Allows to select up to the given number of fan speed.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • 24 hour timer

    24 hour timer

    Can be set to start operation anytime during a 24 hour period

  • Infrared remote control

    Infrared remote control

    Starts, stops and regulates the air conditioner from a distance.