Specifications Table for FTYN-L

FTYN20LV1B FTYN25LV1B FTYN35LV1B FTYN50LV1B FTYN60LV1B
Power input Cooling Nom. kW 0.65 0.032 0.040    
  Heating Nom. kW 0.56 0.032 0.040    
Casing Colour   White White White White White
Dimensions Unit Height mm 288 288 288 310 310
    Width mm 800 800 800 1,065 1,065
    Depth mm 206 206 206 224 224
Weight Unit kg 9 9 9 14 14
Fan Air flow rate Cooling High m³/min       15.18 17.40
      Low m³/min       12.00 13.44
      Silent operation m³/min       10.62 11.82
    Heating High m³/min       15.18 17.40
      Low m³/min       12.00 13.44
      Silent operation m³/min       10.62 11.82
      Nom. m³/min       13.56 15.18
    Heating Nom. m³/min       13.56 15.18
Sound pressure level Cooling Super high dBA 37 39 41 44 48
    High dBA 36 38 40 42 46
    Medium dBA 31        
    Low dBA 25 27 29 36 40
    Silent operation dBA 24 25 27 34 37
  Heating High dBA   38 40 42 46
    Low dBA   27 29 36 40
    Silent operation dBA   25 27 34 37
    Nom. dBA 31 33 35 39 43
  Heating Nom. dBA   33 35 39 43
Piping connections Drain   19 19 19 19.05 19.05
Power supply Name   V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240
Notes (1) - All units are being tested and comply to ISO 5151 (Non-ducted unit) (1) - All units are being tested and comply to ISO 5151 (Non-ducted unit) (1) - All units are being tested and comply to ISO 5151 (Non-ducted unit) All units are being tested and comply to ISO 5151 (Non-ducted unit) All units are being tested and comply to ISO 5151 (Non-ducted unit)
  (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice.