Specifications Table for FTYN-L / RYN-L

FTYN25LV1B / RYN25LV1B FTYN20LV1B / RYN20LV1B FTYN35LV1B / RYN35LV1B FTYN50LV1B / RYN50LV1B FTYN60LV1B / RYN60LV1B
Cooling capacity Nom. kW 2.650 (3) 2.140 (3) 3.300 (3) 5.250 (3) 6.010 (3)
Heating capacity Nom. kW 2.800 (4) 2.060 (4) 3.470 (4) 5.550 (4) 6.350 (4)
Nominal efficiency EER   3.21 3.29 3.06 3.21 3.21
  COP   3.61 3.68 3.54 3.75 3.65
  Annual energy consumption kWh 413   540 818 935
  Energy labeling Directive Cooling   A   B A A
    Heating   A   B A A
Notes (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - Energy label: scale from A (most efficient) to G (less efficient)
  (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions)
  (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB
  (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (4) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB
  (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (5) - All specifications are subjected to change by the manufacturer without prior notice. (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (5) - All units are being tested and comply to ISO 5151 (Non-ducted unit) (6) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (5) - All units are being tested and comply to ISO 5151 (Non-ducted unit) (5) - All units are being tested and comply to ISO 5151 (Non-ducted unit) (5) - All units are being tested and comply to ISO 5151 (Non-ducted unit)
  (6) - All specifications are subjected to change by the manufacturer without prior notice.   (6) - All specifications are subjected to change by the manufacturer without prior notice. (6) - All specifications are subjected to change by the manufacturer without prior notice. (6) - All specifications are subjected to change by the manufacturer without prior notice.
  (7) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (7) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (7) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (7) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load