Specifications Table for FTXZ-N

FTXZ25NV1B FTXZ35NV1B FTXZ50NV1B
Power input Cooling Nom. kW 0.030 0.030 0.030
  Heating Nom. kW 0.030 0.030 0.030
Casing Colour   White White White
Dimensions Unit Height mm 295 295 295
    Width mm 798 798 798
    Depth mm 372 372 372
  Packed unit Height mm 434 434 434
    Width mm 865 865 865
    Depth mm 361 361 361
Weight Unit kg 15 15 15
  Packed unit kg 19 19 19
Heat exchanger Rows Quantity   4 (4), 2 (5) 4 (4), 2 (5) 4 (4), 2 (5)
  Fin pitch mm 4 (4), 6.35 (5) 4 (4), 6.35 (5) 4 (4), 6.35 (5)
  Stages Quantity   14 (4), 12 (4), 10 (5), 8 (5) 14 (4), 12 (4), 10 (5), 8 (5) 14 (4), 12 (4), 10 (5), 8 (5)
  Tube type   Hi-XA (ø4) (front) / Hi-XB (ø6.35) (back) tube Hi-XA (ø4) (front) / Hi-XB (ø6.35) (back) tube Hi-XA (ø4) (front) / Hi-XB (ø6.35) (back) tube
  Fin Type   Multi slit fin Multi slit fin Multi slit fin
Fan Type   Cross flow fan Cross flow fan Cross flow fan
  Air flow rate Cooling High m³/min 10.7 12.1 15.0
      High cfm 379 428 545
      Low m³/min 5.3 5.6 6.6
      Low cfm 188 197 232
      Silent operation m³/min 4.0 4.0 4.6
      Silent operation cfm 141 141 164
    Heating High m³/min 11.7 13.3 14.4
      High cfm 415 469 517
      Low m³/min 6.7 6.9 7.7
      Low cfm 236 245 274
      Silent operation m³/min 4.8 4.8 5.9
      Silent operation cfm 168 168 210
      Nom. cfm 265 295 326
      Nom. m³/min 7.5 8.4 9.2
    Heating Nom. cfm 303 324 378
      Nom. m³/min 8.6 9.2 10.7
Fan motor Model   MM12E06P12V MM12E06P12V MM12E06P12V
  Speed Steps   5 + silent, + auto 5 + silent, + auto 5 + silent, + auto
    Cooling High rpm 1,020 1,110 1,310
      Medium rpm 830 890 950
      Low rpm 660 680 760
      Silent operation rpm 540 540 600
    Heating High rpm 1,080 1,190 1,270
      Medium rpm 900 940 1,040
      Low rpm 760 780 840
      Silent operation rpm 600 600 700
  Output Rated W 30 30 30
Sound power level Cooling dBA 54 57 60
  Heating dBA 56 57 59
Sound pressure level Cooling High dBA 38 42 47
    Low dBA 26 27 30
    Silent operation dBA 19 19 23
  Heating High dBA 39 42 44
    Low dBA 28 29 31
    Silent operation dBA 19 19 24
    Nom. dBA 33 35 38
  Heating Nom. dBA 35 36 38
Refrigerant Type   R-32 R-32 R-32
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Auto cleaning filter Auto cleaning filter Auto cleaning filter
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC477A1 ARC477A1 ARC477A1
Standard Accessories Photocatalytic air purifying and deodorising filter 1 1 1
  Wireless remote control 1 1 1
  Dry batteries 2 2 2
  Remote control holder 1 1 1
  Indoor unit fixing screws 3 3 3
  Mounting plate 1 1 1
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Current Nominal running current (RLA) - 50Hz Cooling A 0.14 (1), 0.14 (2), 0.13 (3) 0.14 (1), 0.14 (2), 0.13 (3) 0.14 (1), 0.14 (2), 0.13 (3)
    Heating A 0.14 (1), 0.14 (2), 0.13 (3) 0.14 (1), 0.14 (2), 0.13 (3) 0.14 (1), 0.14 (2), 0.13 (3)
Wiring connections - 50Hz For power supply Remark   3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included)
Notes (1) - 220V (1) - 220V (1) - 220V
  (2) - 230V (2) - 230V (2) - 230V
  (3) - 240V (3) - 240V (3) - 240V
  (4) - Front of heat exchanger (4) - Front of heat exchanger (4) - Front of heat exchanger
  (5) - Back of heat exchanger (5) - Back of heat exchanger (5) - Back of heat exchanger