Specifications Table for FTXV-AB

FTXV25AV1B FTXV35AV1B FTXV50AV1B FTXV60AV1B
Dimensions Unit Height mm 275 275 298 315
    Width mm 845 845 940 1,007
    Depth mm 180 180 200 219
Weight Unit kg 9 9 12 14
Fan Air flow rate Cooling High m³/min 10 9.7 14.2 16.7
      Low m³/min 6.7 6.7 10.8 11.7
      Silent operation m³/min 5 5 9.2 9.2
      Nom. m³/min 8.3 8.3 13 13.3
Sound power level Cooling dBA 50 (0.000) 51 (0.000) 53 (0.000) 57 (0.000)
Sound pressure level Cooling High dBA 41 42 48 51
    Low dBA 34 35 40 42
    Silent operation dBA 28 30 35 39
    Nom. dBA 39 40 43 47
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 9.52 9.52 12.70 15.9
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240