Specifications Table for FTXV-AB / RXV-AB

FTXV25AV1B / RXV25AV1B FTXV35AV1B / RXV35AV1B FTXV50AV1B / RXV50AV1B FTXV60AV1B / RXV60AV1B
Poff (Off mode) W 1.0 1.0 1.0 1.0
Cooling Psb (Standby mode cooling) W 1.0 1.0 1.0 1.0
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25 0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 2.65 3.40 5.20 6.25
    Annual energy consumption kWh 166 213 325 429
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.60 5.60 5.60 5.10
    D Condition (20°C - 27/19) Pdc kW 1.28 1.29 2.21 2.34
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 9.83 10.75 8.91 7.52
    C Condition (25°C - 27/19) Pdc kW 1.44 1.61 2.46 2.96
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 7.52 7.23 6.62 6.07
    A Condition (35°C - 27/19) Pdc kW 2.65 3.40 5.20 6.25
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 2.98 2.56 3.11 2.91
    B Condition (30°C - 27/19) Pdc kW 1.95 2.51 3.83 4.61
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 4.42 4.14 4.65 4.49
  Heating (Average climate) Annual energy consumption kWh 1,032 1,143 1,658 2,137
    Pdesign kW 2.80 3.20 4.50 5.80
    Required back up heating cap at design conditions kW 0.46 0.75 0.94 1.49
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A A A A
    TBivalent Pdh (declared heating cap) kW 2.48 2.83 3.98 5.13
      Tbiv (bivalent temperature) °C -7 -7 -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.60 2.45 2.61 2.45
    C Condition (7°C) Pdh (declared heating cap) kW 0.97 1.11 1.56 2.01
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 4.80 5.13 4.62 4.88
    TOL Tol (temperature operating limit) °C -10 -10 -10 -10
      Pdh (declared heating cap) kW 2.34 2.45 3.56 4.31
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 2.50 2.28 2.47 2.30
    A Condition (-7°C) Pdh (declared heating cap) kW 2.48 2.83 3.98 5.13
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.60 2.45 2.61 2.45
    D Condition (12°C) Pdh (declared heating cap) kW 0.89 0.94 1.99 2.00
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 5.68 6.26 5.67 5.81
    B Condition (2°C) Pdh (declared heating cap) kW 1.51 1.72 2.42 3.12
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 3.80 3.96 3.90 3.87
Cooling capacity Min. kW 0.6 0.6 1.26 2.53
  Max. kW 3.2 3.9 6 6.8
  Nom. kW 2.65 3.4 5.2 6.25
Pck (Crankcase heater mode) W 0.0 0.0 0.0 0.0
Nominal efficiency Annual energy consumption kWh 445 (0.000) 665 (0.000) 835 (0.000) 1,075 (0.000)
  Energy labeling Directive Heating C E B C
  Nominal efficiency-=-Cop 2.98 2.56 3.11 2.91
Heating Heating-=-Heating cdh degradation heating 0.25 0.25 0.25 0.25
Heating capacity Nom. kW 2.8 3.84 5.65 6.75
  Min. kW 0.8 0.88 1.12 2.53
  Max. kW 3.6 4.4 6.8 7.6
Pto (Thermostat off) W 42.0 40.0 45.0 78.0
Power input Cooling Min. kW 0.185 0.185 0.38 0.6
    Nom. kW 0.89 1.33 1.67 2.15
    Max. kW 1.3 1.4 2.65 2.65
  Heating Max. kW 1.4 1.55 2.65 2.8
    Min. kW 0.22 0.25 0.35 0.6
    Nom. kW 0.9 1.23 1.75 2.28
Cold season included Yes Yes Yes Yes
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load