FTXV-AB / RXV-AB

Product Features

  • Daikin outdoor units are equipped with an anti-corrosion treated heat exchanger (blue fin) which ensures greater resistance to the most severe weather conditions
  • Seasonal efficiency values up to A+
  • The infrared remote control is user friendly and equipped with a timer function that enables you to programme the unit to start or stop at your desired time.
  • Turbo mode allows to rapidly heat up or cool down the room in a couple of minutes
  • Wide range of units offers maximum application potential
  • Outdoor units for pair application
  • 24 hour timer can be set to start heating or cooling anytime during a 24 hour period
  • Heat pumps are all-in-one heating & cooling solutions for residential & commercial applications. They extract thermal energy from the ambient air and are therefore more energy efficient and emit far less CO2 than comparable fossil fuel based boiler systems.
  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
  • Vertical auto swing moves the discharge flaps up and down for efficient air and temperature distribution throughout the room
  • Flat, stylish front panel blends easily within any interior décor and is easier to clean

Benefits

  • Comfortable sleeping mode

    Comfortable sleeping mode

    Increased comfort function that follows a specific temperature fluctuation rhythm.

  • Vertical auto swing

    Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.

  • 24 hour timer

    24 hour timer

    Can be set to start operation anytime during a 24 hour period

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto fan speed

    Auto fan speed

    Automatically selects the necessary fan speed to reach or maintain the set temperature.