Specifications Table for FTXTM-M

FTXTM30M2V1B FTXTM40M2V1B
Power input Cooling Nom. kW 0.032 0.037
  Heating Nom. kW 0.037 0.040
Casing Colour   White White
Dimensions Unit Height mm 294 300
    Width mm 811 1,040
    Depth mm 272 295
  Packed unit Height mm 350 397
    Width mm 865 1,115
    Depth mm 375 377
Weight Unit kg 10.0 14.5
  Packed unit kg 12.0 17.0
Packing Weight kg 2.0 2.5
Heat exchanger Length mm 610 820
  Rows Quantity   2 2
  Fin pitch mm 1.40 1.40
  Stages Quantity   18 18
  Passes Quantity   2.2 4.0
  Tube type   ø5 Hi-XB ø5 Hi-XB
  Fin Type   ML fin (Multi louver) ML fin (Multi louver)
Heat exchanger 2 Quantity   2 1
  Length mm 600 810
  Rows Quantity   1 1
  Fin pitch mm 1.40 1.40
  Stages Quantity   4 8
Heat exchanger 3 Length mm   810
  Rows Quantity   1
  Fin pitch mm   1.40
  Stages Quantity   4
  Quantity mm   1
Fan Type   Cross flow fan Cross flow fan
  Air flow rate Cooling High m³/min 11.7 15.5
      High cfm 412 546
      Medium m³/min 8.0 9.2
      Medium cfm 284 326
      Low m³/min 6.3 5.7
      Low cfm 222 202
      Silent operation m³/min 5.2 4.6
      Silent operation cfm 184 163
    Heating High m³/min 12.2 17.7
      High cfm 429 626
      Medium m³/min 7.5 11.0
      Medium cfm 263 388
      Low m³/min 5.1 7.5
      Low cfm 182 263
      Silent operation m³/min 4.1 6.3
      Silent operation cfm 145 224
Fan motor Model   MM6K11S20VA MM9E17S21VA
  Speed Steps   5 + silent, + auto 5 + silent, + auto
    Cooling High rpm 1,190 1,040
      Medium rpm 820 710
      Low rpm 640 510
      Silent operation rpm 530 430
    Heating High rpm 1,250 1,120
      Medium rpm 840 760
      Low rpm 640 570
      Silent operation rpm 550 510
  Output Rated W 22 52
Sound power level Cooling dBA 60 60
  Heating dBA 61 61
Sound pressure level Cooling High dBA 45 46
    Medium dBA 33 32
    Low dBA 25 24
    Silent operation dBA 21 20
  Heating High dBA 45 46
    Medium dBA 31 31
    Low dBA 22 22
    Silent operation dBA 19 19
Refrigerant Type   R-32 R-32
Piping connections Liquid OD mm 6,35 6,35
  Gas OD mm 9.50 9.50
  Drain   16 (inner diameter of connecting hose) 16 (inner diameter of connecting hose)
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Removable / washable Removable / washable
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC466A55 ARC466A55
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1
Power supply Name   V1 V1
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Power factor Nominal Cooling % 47.27 (0.000) 53.14 (0.000)
    Heating % 49.62 (0.000) 54.67 (0.000)
Current Nominal running current (RLA) - 50Hz Cooling A 0.30 0.30
    Heating A 0.33 0.32
Notes_Description 1 1