Specifications Table for FTXTA-AW

FTXTA30A2V1BW
Power input Cooling Nom. kW 0.023
  Heating Nom. kW 0.022
Casing Colour   White
Dimensions Unit Height mm 295
    Width mm 798
    Depth mm 189
Weight Unit kg 11.5
Fan Air flow rate Cooling High m³/min 11.9
      Low m³/min 5.7
      Silent operation m³/min 4.6
    Heating High m³/min 11.5
      Low m³/min 6.0
      Silent operation m³/min 5.1
Sound power level Cooling dBA 60
  Heating dBA 60
Sound pressure level Cooling High dBA 43
    Medium dBA 32
    Low dBA 25
    Silent operation dBA 20
  Heating High dBA 41
    Medium dBA 31
    Low dBA 24
    Silent operation dBA 19
Refrigerant GWP   675.0
Piping connections Liquid OD mm 6,35
  Gas OD mm 9.50
  Drain   18
Control systems Infrared remote control   ARC466A59
  Wired remote control   BRC073A4
Standard Accessories Installation manual 1
  Operation manual 1
  Air filter 2
  Infrared remote control 1
  Remote controller mounting plate 1
  Screw bag 1
  Screw cover 2
  AAA dry-cell batteries 2
  General safety precautions 1
Power supply Name   V1
  Phase   1~
  Frequency Hz 50
  Voltage V 220-240