FTXTA30A2V1BW / RXTA30N2V1B
Cooling capacity Min. kW 0.70
  Min. Btu/h 2,400
  Min. kcal/h 602
  Nom. kW 3.00
  Nom. Btu/h 10,200
  Nom. kcal/h 2,580
  Max. kW 4.50
  Max. Btu/h 15,400
  Max. kcal/h 3,869
Heating capacity Min. kW 0.80
  Min. Btu/h 2,700
  Min. kcal/h 700
  Nom. kW 3.20
  Nom. Btu/h 10,900
  Nom. kcal/h 2,752
  Max. kW 6.90
  Max. Btu/h 23,500
  Max. kcal/h 5,933
Power input Cooling Nom. kW 0.71
  Heating Nom. kW 0.66
Nominal efficiency EER   4.20
  COP   4.87
  Annual energy consumption kWh 357
  Energy labeling Directive Cooling   A
    Heating   A
Space cooling Capacity Pdesign kW 3.00
  Energy efficiency class   A++
  SEER   7.63
  Annual energy consumption kWh/a 138
  A Condition (35°C - 27/19) Pdc kW 3.00
    EERd   4.20
    Power input kW 0.71
  B Condition (30°C - 27/19) Pdc kW 2.22
    EERd   5.92
    Power input kW 0.38
  C Condition (25°C - 27/19) Pdc kW 1.56
    EERd   8.82
    Power input kW 0.18
  D Condition (20°C - 27/19) Pdc kW 1.09
    EERd   12.91
    Power input kW 0.08
Space heating (Average climate) Capacity Pdesign kW 2.60
  Energy efficiency class   A+++
  SCOP/A   5.10
  SCOPnet/A   5.12
  Pdh Heating capacity at -10° kW 2.60
  Annual energy consumption kWh/a 714
  Required back up heating cap at design conditions kW 0.00
  TOL Tol (temperature operating limit) °C -25
    Pdh (declared heating cap) kW 3.70
    COPd (declared COP)   1.73
    Power input kW 2.14
  TBivalent Tbiv (bivalent temperature) °C -10
    Pdh (declared heating cap) kW 2.60
    COPd (declared COP)   2.85
    Power input kW 0.91
  A Condition (-7°C) Pdh (declared heating cap) kW 2.31
    COPd (declared COP)   3.62
    Power input kW 0.64
  B Condition (2°C) Pdh (declared heating cap) kW 1.40
    COPd (declared COP)   5.18
    Power input kW 0.27
  C Condition (7°C) Pdh (declared heating cap) kW 1.04
    COPd (declared COP)   6.19
    Power input kW 0.17
  D Condition (12°C) Pdh (declared heating cap) kW 1.18
    COPd (declared COP)   7.59
    Power input kW 0.16
Space heating (Cold climate) Capacity Pdesignh kW 3.80
  Energy efficiency class   A+
  SCOP/C   4.10
  SCOPnet/C   4.12
  Annual energy consumption kWh/a 1,946
  Required back up heating cap at design conditions kW 0.00
  TOL Tol (temperature operating limit) °C -25
    Pdh (declared heating cap) kW 3.70
    COPd (declared COP)   1.73
    Power input kW 2.14
  TBivalent Tbiv (bivalent temperature) °C -15
    Pdh (declared heating cap) kW 3.10
    COPd (declared COP)   1.95
    Power input kW 1.59
  A Condition (-15°C) Pdh (declared heating cap) kW 3.10
    COPd (declared COP)   1.95
    Power input kW 1.59
  A Condition (-7°C) Pdh (declared heating cap) kW 2.31
    COPd (declared COP)   3.62
    Power input kW 0.64
  B Condition (2°C) Pdh (declared heating cap) kW 1.40
    COPd (declared COP)   5.18
    Power input kW 0.27
  C Condition (7°C) Pdh (declared heating cap) kW 1.04
    COPd (declared COP)   6.19
    Power input kW 0.17
  D Condition (12°C) Pdh (declared heating cap) kW 1.18
    COPd (declared COP)   7.59
    Power input kW 0.16
Power consumption in other than active mode Crankcase heater mode PCK W 0
  Off mode POFF W 1
  Standby mode Cooling PSB W 1
    Heating PSB W 1
  Thermostat-off mode PTO Cooling W 7
      Heating W 13
Cooling Cdc (Degradation cooling)   0.25
Heating Cdh (Degradation heating)   0.25
Cooling function included Yes
Heating function included Yes
Average climate included Yes
Cold season included Yes
Warm season included No
Eurovent Sound power level outdoor Cooling Nom. dBA 61
  Sound power level indoor Cooling Nom. dBA 60
  Piping length Cooling Measuring condition m 5.00
Power factor Nominal Cooling % 97.60 (0.000)
    Heating % 94.80 (0.000)
Current Nominal running current (RLA) - 50Hz Cooling A 3.20
    Heating A 3.00
Current - 50Hz Maximum fuse amps (MFA) A 16.00
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data