FTXS20K2V1B / RXS20L3V1B FTXS20K3V1B / RXS20L3V1B FTXS25K2V1B / RXS25L3V1B FTXS25K3V1B / RXS25L3V1B FTXS35K2V1B / RXS35L3V1B FTXS35K3V1B / RXS35L3V1B
Poff (Off mode) W 1.0   1.0   1.0  
Cooling Psb (Standby mode cooling) W 1.0   1.0   1.0  
  Cdc (Degradation cooling) 0.25   0.25   0.25  
Moisture removal Cooling l/h           1.9
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 2.00   2.50   3.50  
    Annual energy consumption kWh 95   111   164  
    Energy efficiency class 7.40   7.90   7.47  
    D Condition (20°C - 27/19) Pdc kW 1.29   1.28   1.46  
      power input kW 0.11   0.10   0.12  
      EERd 11.65   12.71   12.51  
    C Condition (25°C - 27/19) power input kW 0.13   0.12   0.18  
      Pdc kW 1.22   1.22   1.66  
      EERd 9.32   9.98   9.17  
    A Condition (35°C - 27/19) power input kW 0.46   0.59   0.90  
      Pdc kW 2.00   2.50   3.50  
      EERd 4.39   4.21   3.89  
    B Condition (30°C - 27/19) Pdc kW 1.47   1.84   2.58  
      power input kW 0.21   0.27   0.42  
      EERd 6.99   6.71   6.10  
  Heating (Average climate) Annual energy consumption kWh 675   732   1,039  
    Pdesign kW 2.30   2.50   3.60  
    Required back up heating cap at design conditions kW 0.11   0.15   0.55  
    SCOPnet/A A++   A++   A++  
    TBivalent Pdh (declared heating cap) kW 2.03   2.21   3.18  
      Power input kW 0.65   0.71   1.12  
      Tbiv (bivalent temperature) °C -7   -7   -7  
      COPd (declared COP) 3.10   3.10   2.85  
    C Condition (7°C) Pdh (declared heating cap) kW 0.99   1.00   1.25  
      Power input kW 0.17   0.17   0.19  
      COPd (declared COP) 5.96   5.96   6.42  
    TOL Tol (temperature operating limit) °C -15   -15   -15  
      Pdh (declared heating cap) kW 2.47   2.59   2.84  
      Power input kW 0.98   1.04   1.22  
      COPd (declared COP) 2.52   2.50   2.33  
    A Condition (-7°C) Pdh (declared heating cap) kW 2.03   2.21   3.18  
      Power input kW 0.65   0.71   1.12  
      COPd (declared COP) 3.10   3.10   2.85  
    D Condition (12°C) Pdh (declared heating cap) kW 1.32   1.34   1.09  
      Power input kW 0.19   0.19   0.14  
      COPd (declared COP) 7.10   7.10   7.79  
    B Condition (2°C) Power input kW 0.25   0.27   0.39  
      Pdh (declared heating cap) kW 1.23   1.35   1.95  
      COPd (declared COP) 5.00   5.00   4.95  
Cooling capacity Nom. Btu/h   6,800 (2)   8,500 (2)   11,900 (2)
  Min. kW           1.4
  Nom. kcal/h   1,720 (2)   2,150 (2)   3,010 (2)
  Max. kW           4.0
  Min. kcal/h   1,120   1,120   1,200
  Min. Btu/h   4,400   4,400   4,800
  Nom. kW 2.0 2.00 (2) 2.5 2.5 (2) 3.5 3.5 (2)
  Max. Btu/h   9,600   10,900   13,600
  Max. kcal/h   2,410   2,750   3,440
Pck (Crankcase heater mode) W 0.0   0.0   0.0  
Nominal efficiency Annual energy consumption kWh 228 (0.000) 228 297 (0.000) 297 450 (0.000) 450
  Energy labeling Directive Heating A   A   A  
  COP 4.39   4.21   3.89  
Heating Cdh (Degradation heating) 0.25   0.25   0.25  
Piping connections Liquid OD mm   6.35   6.35   6.35
  Gas OD mm   9.5   9.5   9.5
  Drain OD mm   18   18   18
Heating capacity Min. Btu/h   4,400   4,400   4,800
  Nom. Btu/h   8,500 (2)   9,600 (2)   13,600 (2)
  Max. kcal/h   3,700   4,040   4,470
  Max. Btu/h   14,700   16,000   17,700
  Nom. kW 2.5 2.5 (2) 2.8 2.8 (2) 4.0 4.00 (2)
  Min. kW   1.3   1.3   1.4
  Nom. kcal/h   2,150 (2)   2,410 (2)   3,440 (2)
  Min. kcal/h   1,120   1,120   1,200
  Max. kW   4.3   4.7   5.2
Pto (Thermostat off) W 20.0 20.0 21.0 21.0 28.0 28.0
Power input Cooling Min. kW   0.320   0.320   0.350
    Nom. kW 0.46 0.455 (2) 0.59 0.593 (2) 0.90 0.860 (2)
    Max. kW   0.760   1.000   1.190
  Heating Max. kW   1.120   1.410   1.460
    Min. kW   0.310   0.310   0.340
    Nom. kW 0.53 0.530 (2) 0.60 0.600 (2) 0.84 0.840 (2)
Indoor unit Yes   Yes   Yes  
Current Nominal running current (RLA) - 50Hz Heating A   2.80 (3), 2.70 (4), 2.60 (5)   3.30 (3), 3.20 (4), 3.10 (5)   4.30 (3), 4.10 (4), 3.90 (5)
    Cooling A   2.54 (3), 2.43 (4), 2.33 (5)   3.33 (3), 3.23 (4), 3.12 (5)   4.60 (3), 4.39 (4), 4.18 (5)
Notes EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Indoor unit   FTXS20K   FTXS25K   FTXS35K
Outdoor unit   RXS20L3   RXS25L3   RXS35L3
Nominal efficiency EER     4.39 (1)   4.21 (1)   3.89 (1)
  COP     4.72 (1)   4.67 (1)   4.76 (1)
  Energy labeling Directive Cooling     A   A   A
    Heating     A   A   A
Space cooling Capacity Pdesign kW   2.00   2.50   3.50
  Energy efficiency class     A++   A++   A++
  SEER     7.40   7.90   7.47
  Annual energy consumption kWh/a   95   111   164
  A Condition (35°C - 27/19) Pdc kW   2.00   2.50   3.50
    EERd     4.39   4.21   3.89
    Power input kW   0.46   0.59   0.90
  B Condition (30°C - 27/19) Pdc kW   1.47   1.84   2.58
    EERd     6.99   6.71   6.10
    Power input kW   0.21   0.27   0.42
  C Condition (25°C - 27/19) Pdc kW   1.22   1.22   1.66
    EERd     9.32   9.98   9.17
    Power input kW   0.13   0.12   0.18
  D Condition (20°C - 27/19) Pdc kW   1.29   1.28   1.46
    EERd     11.65   12.71   12.51
    Power input kW   0.11   0.10   0.12
Space heating (Average climate) Capacity Pdesign kW   2.30   2.50   3.60
  Energy efficiency class     A++   A++   A++
  SCOP/A     4.77   4.78   4.85
  SCOPnet/A     4.79   4.80   4.90
  Annual energy consumption kWh/a   675   732   1,039
  Required back up heating cap at design conditions kW   0.11   0.15   0.55
  TOL Tol (temperature operating limit) °C   -15   -15   -15
    Pdh (declared heating cap) kW   2.47   2.59   2.84
    COPd (declared COP)     2.52   2.50   2.33
    Power input kW   0.98   1.04   1.22
  TBivalent Tbiv (bivalent temperature) °C   -7   -7   -7
    Pdh (declared heating cap) kW   2.03   2.21   3.18
    COPd (declared COP)     3.10   3.10   2.85
    Power input kW   0.65   0.71   1.12
  A Condition (-7°C) Pdh (declared heating cap) kW   2.03   2.21   3.18
    COPd (declared COP)     3.10   3.10   2.85
    Power input kW   0.65   0.71   1.12
  B Condition (2°C) Pdh (declared heating cap) kW   1.23   1.35   1.95
    COPd (declared COP)     5.00   5.00   4.95
    Power input kW   0.25   0.27   0.39
  C Condition (7°C) Pdh (declared heating cap) kW   0.99   1.00   1.25
    COPd (declared COP)     5.96   5.96   6.42
    Power input kW   0.17   0.17   0.19
  D Condition (12°C) Pdh (declared heating cap) kW   1.32   1.34   1.09
    COPd (declared COP)     7.10   7.10   7.79
    Power input kW   0.19   0.19   0.14
Power consumption in other than active mode Crankcase heater mode PCK W   0.0   0.0   0.0
  Off mode POFF W   1.0   1.0   1.0
  Standby mode Cooling PSB W   1.0   1.0   1.0
Cooling Cdc (Degradation cooling)     0.25   0.25   0.25
Heating Cdh (Degradation heating)     0.25   0.25   0.25
Cooling function included   Yes   Yes   Yes
Heating function included   Yes   Yes   Yes
Average climate included   Yes   Yes   Yes
Cold season included   No   No   No
Warm season included   No   No   No
Piping connections Heat insulation     Both liquid and gas pipes   Both liquid and gas pipes   Both liquid and gas pipes
Notes   (3) - 220V   (3) - 220V   (3) - 220V
    (4) - 230V   (4) - 230V   (4) - 230V
    (5) - 240V   (5) - 240V   (5) - 240V