FTXS71GV1B / RXS71FAV1B8
Poff (Off mode) W 20.0
Cooling Psb (Standby mode cooling) W 20.0
  Cdc (Degradation cooling) 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 7.10
    Annual energy consumption kWh 471
    Energy efficiency class 5.28
    D Condition (20°C - 27/19) Pdc kW 3.25
      EERd 10.00
    C Condition (25°C - 27/19) Pdc kW 3.36
      EERd 7.40
    A Condition (35°C - 27/19) Pdc kW 7.10
      EERd 3.20
    B Condition (30°C - 27/19) Pdc kW 5.24
      EERd 4.92
  Heating (Average climate) Annual energy consumption kWh 2,276
    Pdesign kW 6.20
    Required back up heating cap at design conditions kW 0.83
    SCOP/A A
    TBivalent Pdh (declared heating cap) kW 5.48
      Tbiv (bivalent temperature) °C -7
      COPd (declared COP) 2.26
    C Condition (7°C) Pdh (declared heating cap) kW 2.28
      COPd (declared COP) 4.85
    TOL Tol (temperature operating limit) °C -15
      Pdh (declared heating cap) kW 5.18
      COPd (declared COP) 1.77
    A Condition (-7°C) Pdh (declared heating cap) kW 5.48
      COPd (declared COP) 2.26
    D Condition (12°C) Pdh (declared heating cap) kW 2.60
      COPd (declared COP) 5.20
    B Condition (2°C) Pdh (declared heating cap) kW 3.34
      COPd (declared COP) 4.05
Cooling capacity Nom. Btu/h 24,200
  Min. kW 2.3
  Nom. kcal/h 6,110
  Max. kW 8.5
  Min. kcal/h 1,980
  Min. Btu/h 7,800
  Nom. kW 7.10
  Max. Btu/h 29,000
  Max. kcal/h 7,310
Pck (Crankcase heater mode) W 10.0
Nominal efficiency Annual energy consumption kWh 1,175 (0.000)
  Energy labeling Directive Heating B
  COP 3.02
Heating Cdh (Degradation heating) 0.25
Piping connections Liquid OD mm 6.35
  Gas OD mm 15.9
  Drain OD mm 18
  Heat insulation Both liquid and gas pipes
Heating capacity Min. Btu/h 7,800
  Nom. Btu/h 28,000
  Max. kcal/h 8,770
  Max. Btu/h 34,800
  Nom. kW 8.20
  Min. kW 2.3
  Nom. kcal/h 7,050
  Min. kcal/h 1,980
  Max. kW 10.2
Pto (Thermostat off) W 42.0
Power input Cooling Min. kW 0.570
    Nom. kW 2.350
    Max. kW 3.200
  Heating Max. kW 3.820
    Min. kW 0.520
    Nom. kW 2.550
Cold season included Yes
Current Nominal running current (RLA) - 50Hz Heating A 11.7 (2), 11.2 (3), 10.7 (4)
    Cooling A 10.8 (2), 10.4 (3), 9.9 (4)
Notes EER/COP according to Eurovent 2012, for use outside EU only
  220V
  230V
  240V
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load