Specifications Table for FTXP-M / RXP-M

FTXP20M5V1B / RXP20M5V1B FTXP25M5V1B / RXP25M5V1B FTXP35M5V1B / RXP35M5V1B FTXP50M2V1B / RXP50M2V1B FTXP50M2V1B / RXP50M5V1B FTXP60M2V1B / RXP60M2V1B FTXP60M2V1B / RXP60M5V1B FTXP71M2V1B / RXP71M2V1B FTXP71M2V1B / RXP71M5V1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.7 1.7 1.7 1.7 2.3 2.3
  Nom. kW 2.00 2.50 3.50 5.0 5.0 6.0 6.0 7.1 7.1
  Max. kW 2.6 3.0 4.0 6.0 6.0 7.0 7.0 7.3 7.3
Heating capacity Min. kW 1.30 1.30 1.30 1.7 1.7 1.7 1.7 2.3 2.3
  Nom. kW 2.50 3.00 4.00 6.0 6.0 7.0 7.0 8.2 8.2
  Max. kW 3.50 4.00 4.80 7.7 7.7 8.0 8.0 9.0 9.0
Nominal efficiency EER   4.02 3.83 3.49 3.61 3.61 3.29 3.29 2.64 2.64
  COP   4.77 4.36 4.02 3.80 3.80 3.63 3.63 3.19 3.19
  Annual energy consumption kWh 249 326   693 693 912 912 1,345 1,345
  Energy labeling Directive Cooling   A A A            
    Heating   A A A            
Space cooling Capacity Pdesign kW 2.00 2.50 3.50 5.0 5.0 6.0 6.0 7.1 7.1
  Energy efficiency class   A++ A++ A++ A++ A++ A++ A++ A++ A++
  SEER   6.79 6.92 6.62 7.30 7.30 6.82 6.82 6.20 6.20
  Annual energy consumption kWh/a 103 126 186 240 240 308 308 401 401
Space heating (Average climate) Capacity Pdesign kW 2.20 2.40 2.80 4.60 4.60 4.80 4.80 6.20 6.20
  Energy efficiency class   A++ A++ A++ A+ A+ A+ A+ A+ A+
  SCOP/A   4.65 4.61 4.64 4.40 4.40 4.10 4.10 4.01 4.01
  Pdh Heating capacity at -10° kW 1.99 2.10 2.33            
  Annual energy consumption kWh/a 662 728 845 1,463 1,463 1,638 1,638 2,166 2,166
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data