Specifications Table for FTXP-L

FTXP20L5V1B FTXP20L2V1B FTXP25L5V1B FTXP25L2V1B FTXP35L2V1B FTXP35L5V1B FTXP50L2V1B FTXP60L2V1B FTXP71L2V1B
Power input Cooling Nom. kW 0.017 0.017 0.019 0.019 0.032 0.032 0.029 0.032 0.032
  Heating Nom. kW 0.020 0.020 0.020 0.020 0.032 0.032 0.032 0.035 0.035
Casing Colour   White White White White White White White White White
Dimensions Unit Height mm 286 286 286 286 286 286 295 295 295
    Width mm 770 770 770 770 770 770 990 990 990
    Depth mm 225 225 225 225 225 225 263 263 263
  Packed unit Height mm 305 305 305 305 305 305 368 368 368
    Width mm 830 830 830 830 830 830 1,080 1,080 1,080
    Depth mm 360 360 360 360 360 360 383 383 383
Weight Unit kg 9.00 9.00 9.00 9.00 9.00 9.00 13.5 13.5 13.5
  Packed unit kg 11.0 11.0 11.0 11.0 11.0 11.0 16 16 16
Packing Weight kg 2.0 2.0 2.0 2.0 2.0 2.0 2.5 2.5 2.5
Heat exchanger Length mm 610 610 610 610 610 610 820 820 820
  Rows Quantity   2 2 2 2 2 2 2 2 2
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40 1.40 1.40 1.40
  Stages Quantity   18 18 18 18 18 18 18 18 18
  Passes Quantity   2.2 2.2 2.2 2.2 2.2 2.2 6 6 6
  Tube type   ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB
  Fin Type   ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver)
Heat exchanger 2 Length mm 600 600 600 600 600 600 810 810 810
  Rows Quantity   1 1 1 1 1 1 1 1 1
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40 1.4 1.4 1.4
  Stages Quantity   4 4 4 4 4 4 8 8 8
Heat exchanger 3 Length mm             810 810 810
  Rows Quantity             1 1 1
  Fin pitch mm             1.4 1.4 1.4
  Stages Quantity             4 4 4
Fan Type   Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan
  Quantity   1 1 1 1 1 1      
  Air flow rate Cooling High m³/min 9.8 9.8 10.1 10.1 11.5 11.5 16.8 17.3 17.3
      High cfm 346.1 346.1 356.7 356.7 406.1 406.1 593 610 610
      Medium m³/min 7.9 7.9 8.1 8.1 8.3 8.3 14.4 14.8 14.8
      Medium cfm 279.0 279.0 286.0 286.0 293.1 293.1 508 522 522
      Low m³/min 5.9 5.9 6.1 6.1 6.3 6.3 11.9 12.2 12.2
      Low cfm 208.4 208.4 215.4 215.4 222.5 222.5 413 430 430
      Silent operation m³/min 4.4 4.4 4.4 4.4 4.5 4.5 10.5 10.7 10.7
      Silent operation cfm 155.4 155.4 155.4 155.4 159.0 159.0 367 377 377
    Heating High m³/min 10.3 10.3 10.3 10.3 11.5 11.5 17.3 17.9 17.9
      High cfm 363.7 363.7 363.7 363.7 406.1 406.1 618 632 632
      Medium m³/min 8.4 8.4 8.6 8.6 9.0 9.0 14.8 15.8 15.8
      Medium cfm 296.6 296.6 303.7 303.7 317.8 317.8 526 557 557
      Low m³/min 6.5 6.5 6.7 6.7 7.0 7.0 12.2 12.8 12.8
      Low cfm 229.5 229.5 236.6 236.6 247.2 247.2 434 452 452
      Silent operation m³/min 5.3 5.3 5.3 5.3 5.3 5.3 10.7 11.3 11.3
      Silent operation cfm 287.0 287.0 287.0 287.0 287.0 287.0 381 399 399
Fan motor Model   MM6K11S20VA MM6K11S20VA MM6K11S20VA MM6K11S20VA MM6K11S20VA MM6K11S20VA MM9E17S21VA MM9E17S21VA MM9E17S21VA
  Speed Steps   5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto
    Cooling High rpm 1,000 1,000 1,020 1,020 1,140 1,140 1,040 1,070 1,070
      Medium rpm 830 830 850 850 870 870 920 940 940
      Low rpm 660 660 680 680 700 700 790 810 810
      Silent operation rpm 530 530 530 530 540 540 720 730 730
    Heating High rpm 1,040 1,040 1,040 1,040 1,140 1,140 1,070 1,100 1,100
      Medium rpm 880 880 890 890 930 930 940 990 990
      Low rpm 710 710 730 730 760 760 810 840 840
      Silent operation rpm 610 610 610 610 610 610 730 760 760
  Output Rated W 22 22 22 22 22 22 46 46 46
Sound power level Cooling dBA 55 55 55 55 58 58 59 60 62
  Heating dBA 55 55 55 55 58 58 61 62 62
Sound pressure level Cooling High dBA 39 39 40 40 43 43 43 45 46
    Medium dBA 33 33 33 33 34 34 39 41 42
    Low dBA 25 25 26 26 27 27 34 36 37
    Silent operation dBA 20 20 20 20 20 20 31 33 34
  Heating High dBA 39 39 40 40 40 40 42 44 45
    Medium dBA 34 34 34 34 35 35 38 40 41
    Low dBA 28 28 28 28 29 29 33 35 36
    Silent operation dBA 21 21 21 21 21 21 30 32 33
Piping connections Liquid OD mm 6,35 6,35 6,35 6,35 6,35 6,35 6,35 6,35 6,35
  Gas OD mm 9.50 9.50 9.50 9.50 9.50 9.50 12.7 12.7 12.7
  Drain   18 18 18 18 18 18 18 18 18
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Left, right, up and downwards Left, right, up and downwards Left, right, up and downwards
Temperature control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC073A1 BRC073A1 BRC073A1
Standard Accessories Installation manual 1 1 1 1 1 1 2 2 2
  Operation manual 1 1 1 1 1 1 1 1 1
  Infrared remote control 1 1 1 1 1 1 1 1 1
  AAA dry-cell batteries 2 2 2 2 2 2 1 1 1
  Remote control holder 1 1 1 1 1 1 1 1 1
  Mounting plate 1 1 1 1 1 1 1 1 1
  Titanium apatite deodorizing filter 2 2 2 2 2 2 2 2 2
  Indoor unit fixing screws 2 2 2 2 2 2 2 2 2
Power supply Name             V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Power factor Nominal Cooling % 38.82 (0.000) 38.82 (0.000) 40.16 (0.000) 40.16 (0.000) 49.25 (0.000) 49.25 (0.000)      
    Heating % 41.55 (0.000) 41.55 (0.000) 41.55 (0.000) 41.55 (0.000) 49.25 (0.000) 49.25 (0.000)      
Current Nominal running current (RLA) - 50Hz Cooling A 0.19 0.19 0.20 0.20 0.29 0.29 0.32 0.34 0.34
    Heating A 0.21 0.21 0.21 0.21 0.29 0.29 0.34 0.37 0.40