FTXP35L2V1B / RXP35M5V1B FTXP35L5V1B / RXP35M5V1B FTXP50L2V1B / RXP50M2V1B FTXP60L2V1B / RXP60M2V1B FTXP71L2V1B / RXP71M2V1B
Indoor unit FTXP35L2V1B FTXP35L5V1B      
Outdoor unit RXP35M5V1B RXP35M5V1B      
Cooling capacity Min. kW 1.3 1.3 1.7 1.7 2.3
  Min. Btu/h 4,435.8 4,435.8 5,800 5,800 7,848
  Min. kcal/h 1,117.8 1,117.8 1,460 1,460 1,976
  Nom. kW 3.50 3.50 5.0 6.0 7.1
  Nom. Btu/h 11,942.5 11,942.5 17,060 20,472 24,225
  Nom. kcal/h 3,009.5 3,009.5 4,295 5,154 6,099
  Max. kW 4.0 4.0 6.0 7.0 7.3
  Max. Btu/h 13,648.6 13,648.6 20,472 23,884 24,908
  Max. kcal/h 3,439.4 3,439.4 5,154 6,013 6,271
Heating capacity Min. kW 1.30 1.30 1.7 1.7 2.3
  Min. Btu/h 4,435.8 4,435.8 5,800 5,800 7,848
  Min. kcal/h 1,117.8 1,117.8 1,460 1,460 1,976
  Nom. kW 4.00 4.00 6.0 7.0 8.2
  Nom. Btu/h 13,648.6 13,648.6 20,472 23,884 27,978
  Nom. kcal/h 3,439.4 3,439.4 5,154 6,013 7,044
  Max. kW 4.80 4.80 7.70 8.00 9.00
  Max. Btu/h 16,378.3 16,378.3 26,272 27,296 30,708
  Max. kcal/h 4,127.3 4,127.3 6,614 6,872 7,731
Power input Cooling Min. kW 0.29 0.29 0.320 0.332 0.449
    Nom. kW 1.01 1.01 1.385 1.824 2.689
    Max. kW 1.30 1.30 1.826 2.980 3.274
  Heating Min. kW 0.29 0.29 0.440 0.456 0.617
    Nom. kW 1.00 1.00 1.579 1.928 2.571
    Max. kW 1.29 1.29 2.356 2.787 3.306
Nominal efficiency EER   3.49 3.49 3.61 3.29 2.64
  COP   4.02 4.02 3.80 3.63 3.19
  Annual energy consumption kWh     693 912 1,345
  Energy labeling Directive Cooling   A A      
    Heating   A A      
Space cooling Capacity Pdesign kW 3.50 3.50 5.00 6.00 7.10
  Energy efficiency class   A++ A++ A++ A++ A
  SEER   6.62 6.62 6.72 6.82 5.30
  Annual energy consumption kWh/a 186 186 261 308 469
  A Condition (35°C - 27/19) Pdc kW 3.50 3.50 5.00 6.00 7.10
    EERd   3.49 3.49 3.61 3.29 2.64
    Power input kW 1.01 1.01 1.39 1.82 2.69
  B Condition (30°C - 27/19) Pdc kW 2.58 2.58 3.68 4.42 5.23
    EERd   4.40 4.40 5.07 4.82 4.15
    Power input kW 0.59 0.59 0.73 0.92 1.26
  C Condition (25°C - 27/19) Pdc kW 1.66 1.66 2.37 2.84 3.36
    EERd   8.09 8.09 7.48 7.99 6.30
    Power input kW 0.21 0.21 0.32 0.36 0.53
  D Condition (20°C - 27/19) Pdc kW 1.36 1.36 2.12 2.39 2.60
    EERd   13.38 13.38 12.70 13.50 8.21
    Power input kW 0.10 0.10 0.17 0.18 0.32
Space heating (Average climate) Capacity Pdesign kW 2.80 2.80 4.60 4.80 6.20
  Energy efficiency class   A++ A++ A+ A+ A
  SCOP/A   4.64 4.64 4.10 4.10 3.81
  SCOPnet/A   4.68 4.68 4.12 4.12 3.83
  Pdh Heating capacity at -10° kW 2.33 2.33 4.12 4.24 5.02
  Annual energy consumption kWh/a 845 845 1,570 1,637 2,278
  Required back up heating cap at design conditions kW 0.47 0.47 0.48 0.56 1.18
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15
    Pdh (declared heating cap) kW 2.09 2.09 4.20 4.22 4.24
    COPd (declared COP)   2.28 2.28 2.06 1.81 1.96
    Power input kW 0.92 0.92 2.04 2.33 2.16
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7
    Pdh (declared heating cap) kW 2.48 2.48 4.07 4.25 5.48
    COPd (declared COP)   3.19 3.19 2.76 2.25 2.26
    Power input kW 0.78 0.78 1.47 1.89 2.43
  A Condition (-7°C) Pdh (declared heating cap) kW 2.48 2.48 4.07 4.25 5.48
    COPd (declared COP)   3.19 3.19 2.76 2.25 2.26
    Power input kW 0.78 0.78 1.47 1.89 2.43
  B Condition (2°C) Pdh (declared heating cap) kW 1.51 1.51 2.48 2.58 3.34
    COPd (declared COP)   4.59 4.59 4.01 4.34 3.91
    Power input kW 0.33 0.33 0.62 0.60 0.85
  C Condition (7°C) Pdh (declared heating cap) kW 0.97 0.97 1.59 1.66 2.15
    COPd (declared COP)   5.84 5.84 5.17 5.30 4.71
    Power input kW 0.17 0.17 0.31 0.31 0.46
  D Condition (12°C) Pdh (declared heating cap) kW 1.13 1.13 1.80 2.00 2.07
    COPd (declared COP)   7.38 7.38 6.96 6.41 6.74
    Power input kW 0.15 0.15 0.26 0.31 0.31
Space heating (Warm climate) Capacity Pdesignh kW 1.51 1.51 2.48 2.58 3.34
  Energy efficiency class   A+++ A+++ A+++ A+++ A+++
  SCOP   5.79 5.79 5.18 5.20 5.12
  SCOPnet   5.93 5.93 5.25 5.27 5.17
  Annual energy consumption kWh/a 366 366 669 696 913
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15
    Pdh (declared heating cap) kW 2.09 2.09 4.20 4.22 4.24
    COPd (declared COP)   2.28 2.28      
    Power input kW 0.92 0.92      
  TBivalent Tbiv (bivalent temperature) °C 2 2      
    Pdh (declared heating cap) kW 1.51 1.51      
    COPd (declared COP)   4.59 4.59      
    Power input kW 0.33 0.33      
  B Condition (2°C) Pdh (declared heating cap) kW 1.51 1.51      
    COPd (declared COP)   4.59 4.59      
    Power input kW 0.33 0.33      
  C Condition (7°C) Pdh (declared heating cap) kW 0.97 0.97      
    COPd (declared COP)   5.84 5.84      
    Power input kW 0.17 0.17      
  D Condition (12°C) Pdh (declared heating cap) kW 1.13 1.13      
    COPd (declared COP)   7.38 7.38      
    Power input kW 0.15 0.15      
Power consumption in other than active mode Crankcase heater mode PCK W 0.0 0.0      
  Off mode POFF W 1.0 1.0      
  Standby mode Cooling PSB W 1.0 1.0      
    Heating PSB W 1.0 1.0      
  Thermostat-off mode PTO Cooling W 12 12      
      Heating W 12 12      
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes
Cold season included No No      
Warm season included Yes Yes Yes Yes Yes
Ecolabel logo No No      
Eurovent Sound power level outdoor Cooling Nom. dBA 62 62 61 63 66
  Sound power level indoor Cooling Nom. dBA 58 58 59 60 62
  Piping length Cooling Measuring condition m 5.0 5.0 5.0 5.0 5.0
Power factor Nominal Cooling % 81.9 (0.000) 81.9 (0.000) 95.60 (0.000) 99.10 (0.000) 99.10 (0.000)
    Heating % 86.0 (0.000) 86.0 (0.000) 96.70 (0.000) 99.20 (0.000) 98.90 (0.000)
Current Nominal running current (RLA) - 50Hz Cooling A 5.42 5.42 6.3 8.0 11.8
    Heating A 5.03 5.03 7.1 8.5 11.3
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data      
Space heating (Warm climate) TOL COPd (declared COP)       2.06 1.81 1.96
    Power input kW     2.04 2.33 2.16
  TBivalent Tbiv (bivalent temperature) °C     2 2 2
    Pdh (declared heating cap) kW     2.48 2.58 3.34
    COPd (declared COP)       4.01 4.34 3.91
    Power input kW     0.62 0.60 0.85
  B Condition (2°C) Pdh (declared heating cap) kW     2.48 2.58 3.34
    COPd (declared COP)       4.01 4.34 3.91
    Power input kW     0.62 0.60 0.85
  C Condition (7°C) Pdh (declared heating cap) kW     1.59 1.66 2.15
    COPd (declared COP)       5.17 5.30 4.71
    Power input kW     0.31 0.31 0.46
  D Condition (12°C) Pdh (declared heating cap) kW     1.80 2.00 2.07
    COPd (declared COP)       6.96 6.41 6.74
    Power input kW     0.26 0.31 0.31
Power consumption in other than active mode Crankcase heater mode PCK W     0.0 0.0 0.0
  Off mode POFF W     1.0 1.0 1.0
  Standby mode Cooling PSB W     1.0 1.0 1.0
  Thermostat-off mode PTO Cooling W     12 12 14
      Heating W     12 12 14