FTXN25MV1B9 | FTXN35MV1B9 | FTXN50MV1B9 | FTXN60MV1B9 | ||||
---|---|---|---|---|---|---|---|
Casing | Colour | White | White | White | White | ||
Dimensions | Unit | Height | Mm | 288 | 288 | 310 | 310 |
Width | Mm | 800 | 800 | 1,065 | 1,065 | ||
Depth | Mm | 206 | 206 | 224 | 224 | ||
Weight | Unit | kg | 9 | 9 | 14 | 14 | |
Sound power level | Cooling | dBA | 53 | 54 | 55 | 61 | |
Sound pressure level | Cooling | Super high | dBA | 41 | 42 | 44 | 46 |
High | dBA | 40 | 41 | 40 | 43 | ||
Low | dBA | 29 | 30 | 35 | 37 | ||
Silent operation | dBA | 21 | 22 | 32 | 33 | ||
Heating | High | dBA | 40 | 41 | 40 | 43 | |
Low | dBA | 29 | 30 | 35 | 37 | ||
Silent operation | dBA | 21 | 22 | 32 | 33 | ||
Nom. | dBA | 34 | 34 | 38 | 41 | ||
Heating | Nom. | dBA | 34 | 34 | 38 | 41 | |
Piping connections | Liquid | OD | Mm | 6.35 | 6.35 | 6.35 | 6.35 |
Gas | OD | Mm | 9.52 | 9.52 | 12.70 | 15.90 | |
Drain | 19.05 | 19.05 | 19.05 | 19.05 | |||
Control systems | Infrared remote control | APGS02 | APGS02 | APGS02 | APGS02 | ||
Power supply | Name | V1 | V1 | V1 | V1 | ||
Phase | 1~ | 1~ | 1~ | 1~ | |||
Frequency | Hz | 50 | 50 | 50 | 50 | ||
Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | ||
Notes | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | |||
(2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. |