Specifications Table for FTXN-MB9 / RXN-MB9

FTXN25MV1B9 / RXN25MV1B9 FTXN35MV1B9 / RXN35MV1B9 FTXN50MV1B9 / RXN50MV1B9 FTXN60MV1B9 / RXN60MV1B9
Poff (Off mode) W 8.9 18.0 14.8 36.5
Cooling Psb (Standby mode cooling) W 8.9 18.0 14.8 36.5
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25 0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 2.56 3.41 5.48 6.23
    Annual energy consumption kWh 160 213 342 423
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.61 5.61 5.61 5.15
    D Condition (20°C - 27/19) Pdc kW 1.45 1.63 2.26 2.41
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 10.25 11.59 10.38 10.19
    C Condition (25°C - 27/19) Pdc kW 1.40 1.63 2.57 2.94
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 8.11 9.73 7.07 7.76
    A Condition (35°C - 27/19) Pdc kW 2.56 3.41 5.48 6.23
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.69 2.83 3.19 3.23
    B Condition (30°C - 27/19) Pdc kW 1.86 2.51 4.03 4.58
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5.14 4.98 4.98 4.98
  Heating (Average climate) Annual energy consumption kWh 922 948 1,277 1,396
    Pdesign kW 2.51 2.58 3.64 3.80
    Required back up heating cap at design conditions kW 0.55 0.53 0.69 0.72
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A A A A
    TBivalent Pdh (declared heating cap) kW 2.22 2.28 3.22 3.36
      Tbiv (bivalent temperature) °C -7 -7 -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.18 2.14 2.62 2.72
    C Condition (7°C) Pdh (declared heating cap) kW 1.10 1.07 1.33 1.33
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 4.91 4.79 5.04 4.60
    TOL Tol (temperature operating limit) °C -14 -14 -14 -14
      Pdh (declared heating cap) kW 1.61 1.74 2.58 2.71
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.73 1.70 2.43 2.47
    A Condition (-7°C) Pdh (declared heating cap) kW 2.22 2.28 3.22 3.36
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.18 2.14 2.62 2.72
    D Condition (12°C) Pdh (declared heating cap) kW 1.29 1.27 1.58 1.56
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.10 6.01 6.24 5.63
    B Condition (2°C) Pdh (declared heating cap) kW 1.37 1.38 1.92 2.03
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.12 4.17 4.02 3.85
Cooling capacity Nom. Btu/h 8,700 11,600 18,700 21,300
  Min. kW 1.300 1.300 1.630 1.750
  Nom. kcal/h 2,200 2,930 4,710 5,360
  Max. kW 3.000 3.800 6.200 6.500
  Min. kcal/h 1,120 1,120 1,400 1,510
  Min. Btu/h 4,400 4,400 5,600 6,000
  Nom. kW 2.560 3.410 5.480 6.230
  Max. Btu/h 10,200 13,000 21,200 22,200
  Max. kcal/h 2,580 3,270 5,330 5,590
Pck (Crankcase heater mode) W 0.0 0.0 0.0 0.0
Nominal efficiency Annual energy consumption kWh 346.5 (0.000) 602.5 (0.000) 859 (0.000) 965.5 (0.000)
  Energy labeling Directive Heating A C B A
  Nominal efficiency-=-Cop 3.69 (1) 2.83 (1) 3.19 (1) 3.23 (1)
Heating Heating-=-Heating cdh degradation heating 0.25 0.25 0.25 0.25
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
    Quantity Flare valve Flare valve Flare valve Flare valve
  Gas OD mm 9.52 9.52 12.70 15.90
    Quantity Flare valve Flare valve Flare valve Flare valve
  Drain OD mm 16.5 16.5 16.5 16.5
    Quantity Hole Hole Hole Hole
  Heat insulation Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Heating capacity Min. Btu/h 4,400 4,400 4,000 4,100
  Nom. Btu/h 9,700 12,200 19,200 21,800
  Max. kcal/h 3,440 4,090 5,680 6,110
  Max. Btu/h 13,600 16,200 22,500 24,200
  Nom. kW 2.840 3.580 5.620 6.400
  Min. kW 1.300 1.300 1.170 1.200
  Nom. kcal/h 2,440 3,080 4,830 5,500
  Min. kcal/h 1,120 1,120 1,010 1,030
  Max. kW 4.000 4.750 6.600 7.100
Pto (Thermostat off) W 28.8 29.9 28.0 51.6
Power input Cooling Min. kW 0.280 0.290 0.280 0.280
    Nom. kW 0.693 1.205 1.718 1.931
    Max. kW 0.990 1.390 1.910 2.000
  Heating Max. kW 1.100 1.480 1.880 2.000
    Min. kW 0.260 0.285 0.240 0.240
    Nom. kW 0.700 0.950 1.500 1.680
Cold season included Yes Yes Yes Yes
Current - 50Hz Maximum running current A 7.19 7.21 16.3 16.6
Current Nominal running current (RLA) - 50Hz Heating A 3.83 5.19 6.65 7.46
    Cooling A 3.82 5.73 7.51 8.52
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
  All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice.
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load