Specifications Table for FTXN-MB / RXN-MB

FTXN25MV1B / RXN25MV1B FTXN35MV1B / RXN35MV1B FTXN50MV1B / RXN50MV1B FTXN60MV1B / RXN60MV1B
Poff (Off mode) W 8.9 18.0    
Cooling Psb (Standby mode cooling) W 8.9 18.0    
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25    
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 2.56 3.41    
    Annual energy consumption kWh 160 213    
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.61 5.61    
    D Condition (20°C - 27/19) Pdc kW 1.45 1.63    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 10.25 11.59    
    C Condition (25°C - 27/19) Pdc kW 1.40 1.63    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 8.11 9.73    
    A Condition (35°C - 27/19) Pdc kW 2.56 3.41    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.69 2.83    
    B Condition (30°C - 27/19) Pdc kW 1.86 2.51    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5.14 4.98    
  Heating (Average climate) Annual energy consumption kWh 922 948    
    Pdesign kW 2.51 2.58    
    Required back up heating cap at design conditions kW 0.55 0.53    
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A A    
    TBivalent Pdh (declared heating cap) kW 2.22 2.28    
      Tbiv (bivalent temperature) °C -7 -7    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.18 2.14    
    C Condition (7°C) Pdh (declared heating cap) kW 1.10 1.07    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 4.91 4.79    
    TOL Tol (temperature operating limit) °C -14 -14    
      Pdh (declared heating cap) kW 1.61 1.74    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.73 1.70    
    A Condition (-7°C) Pdh (declared heating cap) kW 2.22 2.28    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.18 2.14    
    D Condition (12°C) Pdh (declared heating cap) kW 1.29 1.27    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.10 6.01    
    B Condition (2°C) Pdh (declared heating cap) kW 1.37 1.38    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.12 4.17    
Cooling capacity Nom. Btu/h 8,700 11,600    
  Min. kW 1.300 1.300 1.630 1.750
  Max. kW 3.000 3.800 6.200 6.500
  Min. Btu/h 4,400 4,400    
  Nom. kW 2.560 3.410 5.480 6.230
  Max. Btu/h 10,200 13,000    
Pck (Crankcase heater mode) W 0.0 0.0    
Nominal efficiency Annual energy consumption kWh 346.5 (0.000) 602.5 (0.000) 859.0 965.5
  Energy labeling Directive Heating A C    
  Nominal efficiency-=-Cop 3.69 (1) 2.83 (1)    
Heating Heating-=-Heating cdh degradation heating 0.25 0.25    
Heating capacity Min. Btu/h 4,400 4,400    
  Nom. Btu/h 9,700 12,200    
  Max. Btu/h 13,600 16,200    
  Nom. kW 2.840 3.580 5.620 6.400
  Min. kW 1.300 1.300 1.170 1.200
  Max. kW 4.000 4.750 6.600 7.100
Pto (Thermostat off) W 28.8 29.9    
Power input Cooling Min. kW 0.280 0.290    
    Nom. kW 0.693 1.205    
    Max. kW 0.990 1.390    
  Heating Max. kW 1.100 1.480    
    Min. kW 0.260 0.285    
    Nom. kW 0.700 0.950    
Indoor unit Yes Yes    
Current Nominal running current (RLA) - 50Hz Heating A 3.83 5.19    
    Cooling A 3.82 5.73    
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice.
  All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (3) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (3) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (4) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (4) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Nominal efficiency EER       3.19 (1) 3.23 (1)
  COP       3.75 (1) 3.81 (1)
  Energy labeling Directive Cooling       B A
    Heating       A A
Space cooling Capacity Pdesign kW     5.48 6.23
  Energy efficiency class       A+ A
  SEER       5.61 5.15
  Annual energy consumption kWh/a     342 423
Space heating (Average climate) Capacity Pdesign kW     3.64 3.80
  Energy efficiency class       A A
  SCOP/A       3.99 3.81
  Annual energy consumption kWh/a     1,277 1,396