Specifications Table for FTXM-N / RXM-N

FTXM42N2V1B / RXM42N2V1B FTXM50N2V1B / RXM50N2V1B FTXM60N2V1B / RXM60N2V1B FTXM71N2V1B / RXM71N2V1B
Cooling capacity Min. kW 1.70 1.70 1.90 2.30
  Nom. kW 4.20 5.00 6.00 7.10
  Max. kW 5.00 5.30 6.70 8.50
Heating capacity Min. kW 1.70 1.70 1.70 2.30
  Nom. kW 5.40 5.80 7.00 8.20
  Max. kW 6.00 6.50 8.00 10.20
Nominal efficiency EER   3.75 3.68 3.39 3.03
  COP   4.12 4.00 3.61 3.19
  Annual energy consumption kWh       1,172
  Energy labeling Directive Cooling   A A A B
    Heating   A A A D
Space cooling Capacity Pdesign kW 4.20 5.00 6.00 7.10
  Energy efficiency class   A++ A++ A++ A++
  SEER   7.50 7.33 6.90 6.20
  Annual energy consumption kWh/a 196 239 304 401
Space heating (Average climate) Capacity Pdesign kW 4.00 4.60 4.60 6.20
  Energy efficiency class   A++ A++ A+ A+
  SCOP/A   4.60 4.60 4.30 4.10
  Pdh Heating capacity at -10° kW 3.68 4.09 4.09 5.01
  Annual energy consumption kWh/a 1,216 1,400 1,496 2,115
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for operation range
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data
  (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
        (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.