FTXM20M2V1B FTXM25M2V1B FTXM35M2V1B FTXM42M2V1B FTXM50M2V1B FTXM60M2V1B FTXM71M2V1B
Power input Cooling Nom. kW 0.030 0.030 0.035 0.035 0.030 0.032 0.054
  Heating Nom. kW 0.025 0.025 0.025 0.035 0.032 0.035 0.060
Casing Colour   White White White White White White White
Dimensions Unit Height mm 294 294 294 294 300 300 300
    Width mm 811 811 811 811 1,040 1,040 1,040
    Depth mm 272 272 272 272 295 295 295
  Packed unit Height mm 350 350 350 350 397 397 397
    Width mm 865 865 865 865 1,115 1,115 1,115
    Depth mm 375 375 375 375 377 377 377
Weight Unit kg 10.0 10.0 10.0 10.0 14.5 14.5 14.5
  Packed unit kg 12 12 12 12 17 17 17
Packing Weight kg 2.0 2.0 2.0 2.0 2.5 2.5 2.5
Heat exchanger Length mm 610 610 610 610 820 820 820
  Rows Quantity   2 2 2 2 2 2 2
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40 1.40
  Stages Quantity   18 18 18 18 18 18 18
  Passes Quantity   2.2 2.2 2.2 2.2 6.0 6.0 4.0
  Tube type   ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB
  Fin Type   ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver)
Heat exchanger 2 Length mm 600 600 600 600 810 810 810
  Rows Quantity   1 1 1 1 1 1 1
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40 1.40
  Stages Quantity   4 4 4 4 8 8 8
Heat exchanger 3 Length mm         810 810 810
  Rows Quantity         1 (0.000) 1 (0.000) 1
  Fin pitch mm         1.40 1.40 1.40
  Stages Quantity         4 (0.000) 4 (0.000) 4
Fan Type   Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan
  Air flow rate Cooling High m³/min 11.1 11.1 12.6 12.6 16.5 17.1 17.6
      High cfm 392 392 445 445 583 604 621
      Medium m³/min 7.9 (0.000) 8.1 (0.000) 8.3 (0.000) 9.5 (0.000) 14.2 (0.000) 14.6 (0.000) 15.0
      Medium cfm 280 286 293 335 502 516 530
      Low m³/min 6.0 6.2 6.4 7.1 11.6 12.0 12.5
      Low cfm 212 219 226 251 410 424 440
      Silent operation m³/min 4.4 4.4 4.6 4.6 10.3 10.7 11.1
      Silent operation cfm 155 155 162 162 364 378 391
    Heating High m³/min 10.4 10.4 10.4 13.0 17.1 17.7 18.4
      High cfm 367 367 367 459 604 625 648
      Medium m³/min 8.7 (0.000) 8.7 (0.000) 9.0 (0.000) 10.4 (0.000) 14.6 (0.000) 15.6 (0.000) 16.2
      Medium cfm 307 307 318 367 516 551 572
      Low m³/min 6.5 6.8 7.1 7.1 12.2 12.6 13.0
      Low cfm 230 240 251 251 431 445 461
      Silent operation m³/min 5.3 5.3 5.3 5.3 10.7 11.2 11.9
      Silent operation cfm 187 187 187 187 378 396 419
Fan motor Model   MM6K11S20VA MM6K11S20VA MM6K11S20VA MM6K11S20VA MM9E17S21VA MM9E17S21VA MM9E17S21VA
  Speed Steps   5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto
    Cooling High rpm 1,070 1,070 1,190 1,190 1,030 1,060 1,080
      Medium rpm 800 820 840 940 910 930 950
      Low rpm 640 660 680 730 780 800 820
      Silent operation rpm 520 520 530 530 710 730 750
    Heating High rpm 1,000 1,000 1,000 1,220 1,060 1,090 1,120
      Medium rpm 860 860 900 1,000 930 980 1,010
      Low rpm 690 710 730 730 810 830 850
      Silent operation rpm 590 590 590 590 730 760 790
  Output Rated W 22 22 22 22 46 46 52
Sound power level Cooling dBA 57 57 60 60 59 60 60
  Heating dBA 54 54 54 60 58 59 61
Sound pressure level Cooling High dBA 41 41 45 45 44 46 47
    Medium dBA 33 (0.000) 33 (0.000) 33 (0.000) 39 (0.000) 40 (0.000) 42 (0.000) 43
    Low dBA 25 25 29 30 36 37 38
    Silent operation dBA 19 19 19 21 32 34 35
  Heating High dBA 39 39 39 45 43 45 46
    Medium dBA 34 34 35 39 39 41 42
    Low dBA 26 27 28 29 34 36 37
    Silent operation dBA 20 20 20 21 31 33 34
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32
Piping connections Liquid OD mm 6,35 6,35 6,35 6,35 6,35 6,35 6,35
  Gas OD mm 9.50 9.50 9.50 12.7 12.7 12.7 15.90
  Drain   18 18 18 18 18 18 18
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC466A33 ARC466A33 ARC466A33 ARC466A33 ARC466A33 ARC466A33 ARC466A33
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073 BRC944B2, BRC073 BRC944B2, BRC073
Standard Accessories Installation manual 1 1 1 1 1 1 1
  Operation manual 1 1 1 1 1 1 1
  Wireless remote control 1 1 1 1 1 1 1
  AAA dry-cell batteries 2 2 2 2 2 2 2
  Remote control holder 1 1 1 1 1 1 1
  Mounting plate 1 1 1 1 1 1 1
  Titanium apatite deodorizing filter 1 1 1 1 2 2 2
  Indoor unit fixing screws 2 2 2 2 2 2 2
Power supply Name   V1 V1 V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Power factor Nominal Cooling %             62.80 (0.000)
    Heating %             62.60 (0.000)
Current Nominal running current (RLA) - 50Hz Cooling A 0.22 0.22 0.25 0.25 0.20 0.22 0.37
    Heating A 0.17 0.17 0.17 0.25 0.22 0.25 0.42
Wiring connections - 50Hz For power supply Quantity   3 3 3 3 3 3  
    Remark   3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 4 for interunit wiring (earth wire included)
Notes_Description Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases  
Notes             (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
              (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m