Specifications Table for FTXM-M / RXM-N

FTXM42M2V1B / RXM42N2V1B FTXM50M2V1B / RXM50N2V1B FTXM60M2V1B / RXM60N2V1B FTXM71M2V1B / RXM71N2V1B
Cooling capacity Min. kW 1.70 1.70 1.90 2.30
  Nom. kW 4.20 5.00 6.00 7.10
  Max. kW 5.00 5.30 6.70 8.50
Heating capacity Min. kW 1.70 1.70 1.70 2.30
  Nom. kW 5.40 5.80 7.00 8.20
  Max. kW 6.00 6.50 8.00 10.20
Nominal efficiency EER   3.75 3.68 3.39 3.03
  COP   4.12 4.00 3.61 3.19
  Annual energy consumption kWh       1,170
  Energy labeling Directive Cooling   A A A B
    Heating   A A A D
Space cooling Capacity Pdesign kW 4.20 5.00 6.00 7.10
  Energy efficiency class   A++ A++ A++ A++
  SEER   7.50 7.33 6.90 6.11
  Annual energy consumption kWh/a 196 239 304 407
Space heating (Average climate) Capacity Pdesign kW 4.00 4.60 4.60 6.20
  Energy efficiency class   A++ A++ A+ A
  SCOP/A   4.60 4.60 4.30 3.81
  Pdh Heating capacity at -10° kW 3.68 4.09 4.09 5.01
  Annual energy consumption kWh/a 1,216 1,400 1,496 2,276
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - When normally running: +22°C / + 32°C
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - See separate drawing for electrical data