Specifications Table for FTXK-AS

FTXK25AV1BS FTXK35AV1BS FTXK60AV1BS FTXK50AV1BS
Casing Colour   Silver Silver Silver Silver
Dimensions Unit Height mm 297 297 320 320
    Width mm 890 890 1,172 1,172
    Depth mm 210 210 242 242
  Packed unit Height mm 367 367 400 400
    Width mm 970 970 1,252 1,252
    Depth mm 303 303 333 333
Weight Unit kg 9.0 9.0 14.0 14.0
Heat exchanger Rows Quantity   2 2 2 2
  Face area 0.18 0.18 0.29 0.29
  Tube material   Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper
  Tube diameter mm 7 7 7 7
  Fin Type   Aluminium (hydrophilic fin) Aluminium (hydrophilic fin) Aluminium (hydrophilic fin) Aluminium (hydrophilic fin)
Fan Type   Cross flow fan Cross flow fan Cross flow fan Cross flow fan
  Air flow rate Cooling High m³/min 9.78 10.14 18.54 15.00
      High cfm 345 358 654 529
      Low m³/min 6.06 6.54 14.34 11.82
      Low cfm 215 232 507 418
      Silent operation m³/min 4.68 4.68 12.36 10.62
      Silent operation cfm 165 165 437 374
    Heating High m³/min 9.78 10.14 18.54 15.00
      High cfm 345 358 654 529
      Low m³/min 6.06 6.54 14.34 11.82
      Low cfm 215 232 507 418
      Silent operation m³/min 4.68 4.68 12.36 10.62
      Silent operation cfm 165 165 437 374
      Nom. cfm 272 282 585 471
      Nom. m³/min 7.68 7.98 16.56 13.32
      Super high cfm 378 392 703 578
      Super high m³/min 10.68 11.10 19.92 16.38
    Heating Nom. cfm 272 282 585 471
      Nom. m³/min 7.68 7.98 16.56 13.32
      Super high cfm 378 392 703 578
      Super high m³/min 10.68 11.10 19.92 16.38
Fan motor Model   Induction Induction Brushless Brushless
  Index of Protection   44 44 20 20
  Insulation grade   Class "E" Class "E" Class "E" Class "E"
  Poles   4 4 8 8
  Drive   Direct drive Direct drive Direct drive Direct drive
  Output Rated W 18 18 40 40
  Full load amps (FLA) Cooling A 0.19 0.21 0.56 0.32
    Heating A 0.19 0.21 0.56 0.32
Sound power level Cooling dBA 53 54 61 55
  Heating dBA 53 54 61 55
Sound pressure level Cooling Super high dBA 41 42 46 44
    High dBA 40 41 43 40
    Low dBA 29 30 37 35
    Silent operation dBA 21 22 33 32
  Heating Super high dBA 41 42 46 44
    High dBA 40 41 43 40
    Low dBA 29 30 37 35
    Silent operation dBA 21 22 33 32
    Nom. dBA 34 34 41 38
  Heating Nom. dBA 34 34 41 38
Refrigerant Type   R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection
    OD mm 6.35 6.35 6.35 6.35
  Gas Type   Flare connection Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 15.90 12.70
Control Operation   LCD Remote control LCD Remote control LCD Remote control LCD Remote control
Air filter Type   Saranet Saranet Saranet Saranet
  Quantity pc 2 2 2 2
Air direction control Auto louver (up & down) & grille (left & right) Auto louver (up & down) & grille (left & right) Auto louver (up & down) & grille (left & right) Auto louver (up & down) & grille (left & right)
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
  All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice.