Specifications Table for FTXJ-MW

FTXJ20MV1BW FTXJ25MV1BW FTXJ35MV1BW FTXJ50MV1BW
Power input Cooling Nom. kW 0.023 0.023 0.033 0.033
  Heating Nom. kW 0.031 0.033 0.042 0.043
Casing Colour   White White White White
Dimensions Unit Height mm 303 303 303 303
    Width mm 998 998 998 998
    Depth mm 212 212 212 212
Weight Unit kg 12 12 12 12
Fan Air flow rate Cooling High m³/min 8.9 8.9 10.9 10.9
      Low m³/min 4.4 4.4 4.8 6.8
      Silent operation m³/min 2.6 2.6 2.9 3.6
    Heating High m³/min 10.2 11.0 12.4 12.6
      Low m³/min 6.3 6.3 6.9 8.1
      Silent operation m³/min 3.8 3.8 4.1 5.0
Sound power level Cooling dBA 54 54 59 60
  Heating dBA 56 56 59 60
Sound pressure level Cooling High dBA 38 38 45 46
    Medium dBA 32 32 34 40
    Low dBA 25 25 26 35
    Silent operation dBA 19 19 20 25
  Heating High dBA 40 41 45 47
    Medium dBA 34 34 37 41
    Low dBA 28 28 29 35
    Silent operation dBA 19 19 20 25
Piping connections Liquid OD mm 6,35 6,35 6,35 6,35
  Gas OD mm 9.50 9.50 9.50 12.70
  Drain   18 18 18 18
Control systems Infrared remote control   ARC466A9 ARC466A9 ARC466A9 ARC466A9
Standard Accessories Operation manual 1 1 1 1
  Installation manual 1 1 1 1
  Wireless remote control 1 1 1 1
  AAA dry-cell batteries 2 2 2 2
  Remote control holder 1 1 1 1
  Fixing screws for mounting plate 5 5 5 5
  Mounting plate 1 1 1 1
  Titanium apatite deodorizing filter 2 2 2 2
  Fixing screw for remote controller holder 2 2 2 2
  Indoor unit fixing screws 2 2 2 2
  Screw cover 2 2 2 2
  WLAN adapter kit 1 1 1 1
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes (1) - 220V (1) - 220V (1) - 220V (1) - 220V
  (2) - 230V (2) - 230V (2) - 230V (2) - 230V
  (3) - 240V (3) - 240V (3) - 240V (3) - 240V