Specifications Table for FTXJ-MS / RXJ-N

FTXJ50MV1BS / RXJ50N2V1B
Cooling capacity Min. kW 1.40
  Nom. kW 4.80
  Max. kW 5.50
Heating capacity Min. kW 1.10
  Nom. kW 5.80
  Max. kW 7.00
Nominal efficiency EER   3.35
  COP   3.65
  Annual energy consumption kWh 716
  Energy labeling Directive Cooling   A
    Heating   A
Space cooling Capacity Pdesign kW 4.80
  Energy efficiency class   A++
  SEER   7.02
  Annual energy consumption kWh/a 239
Space heating (Average climate) Capacity Pdesign kW 4.60
  Energy efficiency class   A+
  SCOP/A   4.28
  Pdh Heating capacity at -10° kW 4.09
  Annual energy consumption kWh/a 1,505
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data